SCSM3
Small Cell Antenna Side Pole Mount with 36" Standoff
Specifications
Product Classification
Product Type | Stand-off mount | Wood pole mount |
General Specifications
Mounting | Wood pole |
Dimensions
Height | 279.4 mm | 11 in |
Width | 152.4 mm | 6 in |
Length | 914.4 mm | 36 in |
Mounting Diameter, maximum | 330.2 mm | 13 in |
Stand-off Distance | 914.4 mm | 36 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Mechanical Specifications
Wind Rating | For Specifications, please contact steelproducts@commscope.com or call 800-255-1479 |
Packaging and Weights
Included | Attachment hardware | Universal Small Cell Antenna Bracket – see drawing for compatible models |
Packaging quantity | 1 |
Weight, net | 14.2 kg | 31.306 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Product Classification
Product Type | Stand-off mount | Wood pole mount |
General Specifications
Mounting | Wood pole |
Dimensions
Height | 279.4 mm | 11 in |
Width | 152.4 mm | 6 in |
Length | 914.4 mm | 36 in |
Mounting Diameter, maximum | 330.2 mm | 13 in |
Stand-off Distance | 914.4 mm | 36 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Mechanical Specifications
Wind Rating | For Specifications, please contact steelproducts@commscope.com or call 800-255-1479 |
Packaging and Weights
Included | Attachment hardware | Universal Small Cell Antenna Bracket – see drawing for compatible models |
Packaging quantity | 1 |
Weight, net | 14.2 kg | 31.306 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Assembly Drawing
Warranty
Assembly Drawing
Product Compliance Documentation
Warranty
Other Ways to Browse