860677769-001
Base Product: RRU-MOUNTS
Radio Mount interface plate to enable Ericsson 8843/4449/4490/4890/ERS radios to attach to standard radio mounts
Features and Benefits
Interface plate to allow an Ericsson 8843/4449/4490/4890 to be mounted to a standard universal radio mount bracket. Includes (2) units and typical hardware to mount to the radio bracket.
Also supports other ERS / 4415 / 4426 / 4478 radios. See data sheet for list. If your radio is not listed please reach out to your CommScope account manager for support.
Supports the patterns:
cc80x80
cc110x110
cc30x110
cc80x110
Also supports other ERS / 4415 / 4426 / 4478 radios. See data sheet for list. If your radio is not listed please reach out to your CommScope account manager for support.
Supports the patterns:
cc80x80
cc110x110
cc30x110
cc80x110
Specifications
Product Classification
Portfolio | CommScope® |
Product Type | Remote radio head unit mount |
Ordering Note | CommScope® standard product with terms |
Warranty | One year |
General Specifications
Radio Compatibility, Ericsson | 4415 | 4426 | 4449 | 4460 | 4467 | 4478 | 4490 | 4890 | 8843 | 8863 | ERS |
Dimensions
Height | 323.850 mm | 12.75 in |
Width | 254.000 mm | 10 in |
Length | 36.322 mm | 1.43 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Bracket | Hardware |
Packaging quantity | 2 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Portfolio | CommScope® |
Product Type | Remote radio head unit mount |
Ordering Note | CommScope® standard product with terms |
Warranty | One year |
General Specifications
Radio Compatibility, Ericsson | 4415 | 4426 | 4449 | 4460 | 4467 | 4478 | 4490 | 4890 | 8843 | 8863 | ERS |
Dimensions
Height | 323.850 mm | 12.75 in |
Width | 254.000 mm | 10 in |
Length | 36.322 mm | 1.43 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Bracket | Hardware |
Packaging quantity | 2 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Assembly Drawing
Installation Drawing
Warranty
Assembly Drawing
Installation Drawing
Product Compliance Documentation
Warranty
Other Ways to Browse