SIMFQ-WCS-AMT-R40 | E14V00P19
Compact Quad WCS IMF for Aeronautical Mobile Telemetry Band Co-Location, 4.3-10
Features and Benefits
- New 4.3-10 connectors for improved PIM performance and size reduction
- DC/AISG passing capability from BTS port to ANT port
- Convertible mounting brackets
- Small size excellent for metro cell applications
Specifications
Product Classification
Product Type | Interference mitigation filter |
General Specifications
Color | Gray |
Modularity | 4-Quad |
Mounting Pipe Hardware | Band clamps (2) |
RF Connector Interface | 4.3-10 Female |
Dimensions
Height | 162 mm | 6.378 in |
Width | 206 mm | 8.110 in |
Depth | 176 mm | 6.929 in |
Outline Drawing
Click on image to enlarge. |
Electrical Specifications, dc Power/Alarm
dc/AISG Pass-through Path | Branch 1 |
Lightning Surge Current | 8 kA |
Lightning Surge Current Waveform | 8/20 waveform |
Electrical Specifications
Sub-module | 1 | 2 | 3 | 4 | 1 | 2 | 3 | 4 | 1 | 2 | 3 | 4 | 1 | 2 | 3 | 4 |
Branch | 1 | 1 | 1 | 1 |
Port Designation | Uplink | Downlink | Downlink | Downlink |
License Band | WCS 2300, Band Pass | WCS 2300, Band Pass | WCS 2300, Band Pass | WCS 2300, Band Pass |
Electrical Specifications, Band Pass
Frequency Range, MHz | 2305–2315 | 2350–2357 | 2357–2358.6 | 2358.6–2358.96 |
Insertion Loss, maximum, dB | 0.70 | 0.60 | 1.20 | 1.80 |
Insertion Loss, typical, dB | 0.50 | 0.50 | 0.80 | 1.30 |
Total Group Delay, maximum, ns | 35 | 380 | 550 | 550 |
Return Loss, minimum, dB | 18 | 18 | 18 | 18 |
Return Loss, typical, dB | 20 | 20 | 20 | 20 |
Input Power, RMS, maximum, W | 100 | 100 | 100 | |
Input Power, PEP, maximum, W | 1,000 | 1,000 | 1,000 | |
Higher Order PIM, minimum, dBc | -160 | -160 | -160 | |
Higher Order PIM Test Method | 2 x 20 W CW tones | 2 x 20 W CW tones | 2 x 20 W CW tones |
Electrical Specifications, Band Reject
Frequency Range, MHz | 2360–2395 | |||
Attenuation, minimum, dB | 43.0 |
Block Diagram
Click on image to enlarge. |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 48.0 N @ 150 km/h (10.8 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 37.0 N @ 150 km/h (8.3 lbf @ 150 km/h) |
Environmental Specifications
Operating Temperature | -40 °C to +65 °C (-40 °F to +149 °F) |
Relative Humidity | Up to 100% |
Ingress Protection Test Method | IEC 60529:2001, IP67 |
Packaging and Weights
Included | Mounting hardware |
Weight, net | 8.1 kg | 17.857 lb |
Product Classification
Product Type | Interference mitigation filter |
General Specifications
Color | Gray |
Modularity | 4-Quad |
Mounting Pipe Hardware | Band clamps (2) |
RF Connector Interface | 4.3-10 Female |
Dimensions
Height | 162 mm | 6.378 in |
Width | 206 mm | 8.110 in |
Depth | 176 mm | 6.929 in |
Electrical Specifications, dc Power/Alarm
dc/AISG Pass-through Path | Branch 1 |
Lightning Surge Current | 8 kA |
Lightning Surge Current Waveform | 8/20 waveform |
Electrical Specifications
Sub-module | 1 | 2 | 3 | 4 | 1 | 2 | 3 | 4 | 1 | 2 | 3 | 4 | 1 | 2 | 3 | 4 |
Branch | 1 | 1 | 1 | 1 |
Port Designation | Uplink | Downlink | Downlink | Downlink |
License Band | WCS 2300, Band Pass | WCS 2300, Band Pass | WCS 2300, Band Pass | WCS 2300, Band Pass |
Electrical Specifications, Band Pass
Frequency Range, MHz | 2305–2315 | 2350–2357 | 2357–2358.6 | 2358.6–2358.96 |
Insertion Loss, maximum, dB | 0.70 | 0.60 | 1.20 | 1.80 |
Insertion Loss, typical, dB | 0.50 | 0.50 | 0.80 | 1.30 |
Total Group Delay, maximum, ns | 35 | 380 | 550 | 550 |
Return Loss, minimum, dB | 18 | 18 | 18 | 18 |
Return Loss, typical, dB | 20 | 20 | 20 | 20 |
Input Power, RMS, maximum, W | 100 | 100 | 100 | |
Input Power, PEP, maximum, W | 1,000 | 1,000 | 1,000 | |
Higher Order PIM, minimum, dBc | -160 | -160 | -160 | |
Higher Order PIM Test Method | 2 x 20 W CW tones | 2 x 20 W CW tones | 2 x 20 W CW tones |
Electrical Specifications, Band Reject
Frequency Range, MHz | 2360–2395 | |||
Attenuation, minimum, dB | 43.0 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 48.0 N @ 150 km/h (10.8 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 37.0 N @ 150 km/h (8.3 lbf @ 150 km/h) |
Environmental Specifications
Operating Temperature | -40 °C to +65 °C (-40 °F to +149 °F) |
Relative Humidity | Up to 100% |
Ingress Protection Test Method | IEC 60529:2001, IP67 |
Packaging and Weights
Included | Mounting hardware |
Weight, net | 8.1 kg | 17.857 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Documentation & Downloads
Installation Instruction
Product Specification
Video
Filter Products – Designed for PIM Excellence
Filter Products – Designed for PIM Excellence
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Video
Filter Products – Designed for PIM Excellence
Filter Products – Designed for PIM Excellence
Warranty
Other Ways to Browse