1754625-1
- Available in:
- Asia
- Australia/New Zealand
- Latin America
- North America
LC Connector Kit Subassembly, Multimode
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | Latin America | North America |
Portfolio | CommScope® |
Product Type | Connector kit |
General Specifications
Color, housing | Beige |
Interface | LC/UPC |
Dimensions
Length | 24.35 mm | 0.959 in |
Material Specifications
Ferrule Material | Zirconia |
Optical Specifications
Fiber Mode | Multimode |
Insertion Loss, ULL, typical | 0.3 dB |
Return Loss, minimum | 50 dB |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | Australia/New Zealand | Latin America | North America |
Portfolio | CommScope® |
Product Type | Connector kit |
General Specifications
Color, housing | Beige |
Interface | LC/UPC |
Dimensions
Length | 24.35 mm | 0.959 in |
Material Specifications
Ferrule Material | Zirconia |
Optical Specifications
Fiber Mode | Multimode |
Insertion Loss, ULL, typical | 0.3 dB |
Return Loss, minimum | 50 dB |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse