PG-CS22
PIM-Guard® Antenna and RRU Cable Support Bracket with 22 ports for stackable hangers (up to 3 per port). Install with torque wrench set at 10 to 15 ft-lb to meet carrier PIM requirements.
Configure Product Variants
Product Variants
Configure and display product variants of PG-CS22 by selecting options
Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.
Part Number | Kit Content | ||
---|---|---|---|
No configured items found. |
Specifications
Product Classification
Portfolio | CommScope® |
Product Type | Antenna/RRU Cable Support |
Product Brand | PIM-Guard® |
Ordering Note | CommScope® standard product (Global) |
Warranty | One year |
General Specifications
Cable Runs, quantity | 22 |
Hole, quantity | 22 |
Mounting | Pipe, 60.3–114.3 mm (2-3/8 in to 4-1/2 in) OD |
Dimensions
Mounting Diameter, maximum | 60.96 mm | 2.4 in |
Mounting Diameter, minimum | 114.3 mm | 4.5 in |
Hole Size | 3/4 in | 7/16 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Packaging quantity | 1 |
Product Classification
Portfolio | CommScope® |
Product Type | Antenna/RRU Cable Support |
Product Brand | PIM-Guard® |
Ordering Note | CommScope® standard product (Global) |
Warranty | One year |
General Specifications
Cable Runs, quantity | 22 |
Hole, quantity | 22 |
Mounting | Pipe, 60.3–114.3 mm (2-3/8 in to 4-1/2 in) OD |
Dimensions
Mounting Diameter, maximum | 60.96 mm | 2.4 in |
Mounting Diameter, minimum | 114.3 mm | 4.5 in |
Hole Size | 3/4 in | 7/16 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Packaging quantity | 1 |
Documentation & Downloads
Assembly Drawing
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse