PG-RMBH12
PIM-Guard® Round Member Cable Support Bracket for Block Hangers - Two 3/8" stainless steel threaded rods for up to 12 hangers. Install with torque wrench set at 10 to 15 ft-lb to meet carrier PIM requirements.
Specifications
Product Classification
Product Type | Antenna/RRU Cable Support |
Product Brand | PIM-Guard® |
General Specifications
Cable Runs, quantity | 12 |
Mounting | Pipe, 60.3–88.9 mm (2-3/8 in to 3-1/2 in) OD |
Dimensions
Height | 38.1 mm | 1.5 in |
Width | 139.7 mm | 5.5 in |
Length | 304.8 mm | 12 in |
Mounting Diameter, maximum | 60.96 mm | 2.4 in |
Mounting Diameter, minimum | 88.9 mm | 3.5 in |
Material Specifications
Material Type | Hot dip galvanized steel | Stainless steel |
Packaging and Weights
Included | Attachment hardware | Clamps | Threaded rod |
Packaging quantity | 1 |
Weight, net | 2.6 kg | 5.732 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Antenna/RRU Cable Support |
Product Brand | PIM-Guard® |
General Specifications
Cable Runs, quantity | 12 |
Mounting | Pipe, 60.3–88.9 mm (2-3/8 in to 3-1/2 in) OD |
Dimensions
Height | 38.1 mm | 1.5 in |
Width | 139.7 mm | 5.5 in |
Length | 304.8 mm | 12 in |
Mounting Diameter, maximum | 60.96 mm | 2.4 in |
Mounting Diameter, minimum | 88.9 mm | 3.5 in |
Material Specifications
Material Type | Hot dip galvanized steel | Stainless steel |
Packaging and Weights
Included | Attachment hardware | Clamps | Threaded rod |
Packaging quantity | 1 |
Weight, net | 2.6 kg | 5.732 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Assembly Drawing
Ordering Guide
Product Specification
Warranty
Assembly Drawing
Ordering Guide
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse