EBLOK-00005
Wide Band dc Block, 100–6000 MHz, with interface types N Female and N Male
Specifications
Product Classification
Product Type | dc Block |
General Specifications
Body Style | Straight |
Inner Contact Plating | Silver |
Interface | N Female |
Interface 2 | N Male |
Outer Contact Plating | Silver |
Pressurizable | No |
Dimensions
Height | 38.1 mm | 1.5 in |
Width | 38.1 mm | 1.5 in |
Length | 78.74 mm | 3.1 in |
Electrical Specifications
3rd Order IMD | -87 dBm |
3rd Order IMD Test Method | Two +43 dBm carriers |
Insertion Loss, typical | 0.1 dB |
Cable Impedance | 50 ohm |
CW Power | 200 W |
dc Test Voltage | 3000 V |
Operating Frequency Band | 100 – 6000 MHz |
Voltage Rating | 1000 V |
Return Loss/VSWR
Frequency Band | VSWR | Return Loss (dB) |
100–1500 MHz | 1.060 | 30.72 |
1500–4000 MHz | 1.160 | 22.61 |
4000–6000 MHz | 1.220 | 20.08 |
Mechanical Specifications
Attachment Durability | 25 cycles |
Coupling Nut Proof Torque | 1 N-m | 8.851 in lb |
Interface Durability | 500 cycles |
Interface Durability Method | IEC 61169-16:9.5 |
Environmental Specifications
Operating Temperature | -40 °C to +55 °C (-40 °F to +131 °F) |
Storage Temperature | -40 °C to +55 °C (-40 °F to +131 °F) |
Attenuation, Ambient Temperature | 20 °C | 68 °F |
Average Power, Ambient Temperature | 40 °C | 104 °F |
Corrosion Test Method | IEC 60068-2-11 |
Water Jetting Test Mating | Mated |
Water Jetting Test Method | IEC 60529:2001, IP40 |
Packaging and Weights
Weight, net | 0.299 kg | 0.66 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | dc Block |
General Specifications
Body Style | Straight |
Inner Contact Plating | Silver |
Interface | N Female |
Interface 2 | N Male |
Outer Contact Plating | Silver |
Pressurizable | No |
Dimensions
Height | 38.1 mm | 1.5 in |
Width | 38.1 mm | 1.5 in |
Length | 78.74 mm | 3.1 in |
Electrical Specifications
3rd Order IMD | -87 dBm |
3rd Order IMD Test Method | Two +43 dBm carriers |
Insertion Loss, typical | 0.1 dB |
Cable Impedance | 50 ohm |
CW Power | 200 W |
dc Test Voltage | 3000 V |
Operating Frequency Band | 100 – 6000 MHz |
Voltage Rating | 1000 V |
Return Loss/VSWR
Frequency Band | VSWR | Return Loss (dB) |
100–1500 MHz | 1.060 | 30.72 |
1500–4000 MHz | 1.160 | 22.61 |
4000–6000 MHz | 1.220 | 20.08 |
Mechanical Specifications
Attachment Durability | 25 cycles |
Coupling Nut Proof Torque | 1 N-m | 8.851 in lb |
Interface Durability | 500 cycles |
Interface Durability Method | IEC 61169-16:9.5 |
Environmental Specifications
Operating Temperature | -40 °C to +55 °C (-40 °F to +131 °F) |
Storage Temperature | -40 °C to +55 °C (-40 °F to +131 °F) |
Attenuation, Ambient Temperature | 20 °C | 68 °F |
Average Power, Ambient Temperature | 40 °C | 104 °F |
Corrosion Test Method | IEC 60068-2-11 |
Water Jetting Test Mating | Mated |
Water Jetting Test Method | IEC 60529:2001, IP40 |
Packaging and Weights
Weight, net | 0.299 kg | 0.66 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Product Compliance Documentation
Other Ways to Browse