GND-1M
Base Product: GROUNDING-SERIES
Ground Lead with Lugs, 1.08 meter
Specifications
Product Classification
Product Type | Grounding lug |
Ordering Note | CommScope® non-standard product |
General Specifications
Lug Attachment | Field attached |
Lug Type | Two-hole lug |
Thread Size | 3/8 in | M10 | M8 |
Dimensions
Width | 15.24 mm | 0.6 mm |
Length | 1080.008 mm | 42.52 mm |
Packaging and Weights
Height, packed | 129.54 mm | 5.1 in |
Width, packed | 119.38 mm | 4.7 in |
Length, packed | 119.38 mm | 4.7 in |
Included | Lug |
Packaging quantity | 1 |
Weight, gross | 0.25 kg | 0.551 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Product Type | Grounding lug |
Ordering Note | CommScope® non-standard product |
General Specifications
Lug Attachment | Field attached |
Lug Type | Two-hole lug |
Thread Size | 3/8 in | M10 | M8 |
Dimensions
Width | 15.24 mm | 0.6 mm |
Length | 1080.008 mm | 42.52 mm |
Packaging and Weights
Height, packed | 129.54 mm | 5.1 in |
Width, packed | 119.38 mm | 4.7 in |
Length, packed | 119.38 mm | 4.7 in |
Included | Lug |
Packaging quantity | 1 |
Weight, gross | 0.25 kg | 0.551 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Installation Instruction
Warranty
Installation Instruction
Product Compliance Documentation
Warranty
Other Ways to Browse