PGCS-3000
8 Cable Position Expansion Pack Polymer PIM-Guard® Cable Support
Features and Benefits
Compatible with first and second generation Polymer PIM-Guard products
-SSH-1416
-SSH-411
-SSH-1117
Available in packs of 10, 25, 50
-SSH-1416
-SSH-411
-SSH-1117
Available in packs of 10, 25, 50
Specifications
Product Classification
Portfolio | CommScope® |
Product Type | Antenna/RRU Cable Support |
Product Brand | PIM-Guard® |
Ordering Note | CommScope® standard product (Global) |
Warranty | One year |
General Specifications
Cable Runs, quantity | 16 |
Hole, quantity | 8 |
Mounting | Round member |
Dimensions
Hole Size | 3/4 in |
Material Specifications
Material Type | Polymer |
Packaging and Weights
Packaging quantity | 1 |
Weight, net | 0.15 kg | 0.331 lb |
Product Classification
Portfolio | CommScope® |
Product Type | Antenna/RRU Cable Support |
Product Brand | PIM-Guard® |
Ordering Note | CommScope® standard product (Global) |
Warranty | One year |
General Specifications
Cable Runs, quantity | 16 |
Hole, quantity | 8 |
Mounting | Round member |
Dimensions
Hole Size | 3/4 in |
Material Specifications
Material Type | Polymer |
Packaging and Weights
Packaging quantity | 1 |
Weight, net | 0.15 kg | 0.331 lb |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse