CW-M3-120
Corner Wall Mount, 2-7/8 in OD x 120 in pipe
Specifications
Product Classification
Product Type | Wall mount kit |
General Specifications
Mounting | Walls |
Pipe, quantity | 1 |
Dimensions
Height | 3048.000 mm | 120 in |
Pipe Length | 3048.000 mm | 120 in |
Pipe Outer Diameter | 73.152 mm | 2.88 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Mechanical Specifications
Wind Rating | For Specifications, please contact steelproducts@commscope.com or call 800-255-1479 |
Packaging and Weights
Included | Brackets (2) | Pipe mounts | Plain end pipe | Wall mount hardware |
Packaging quantity | 1 |
Product Classification
Product Type | Wall mount kit |
General Specifications
Mounting | Walls |
Pipe, quantity | 1 |
Dimensions
Height | 3048.000 mm | 120 in |
Pipe Length | 3048.000 mm | 120 in |
Pipe Outer Diameter | 73.152 mm | 2.88 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Mechanical Specifications
Wind Rating | For Specifications, please contact steelproducts@commscope.com or call 800-255-1479 |
Packaging and Weights
Included | Brackets (2) | Pipe mounts | Plain end pipe | Wall mount hardware |
Packaging quantity | 1 |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse