HighBand® Recessed Frame Rack Mount Kit, 8-way, 200-pair
Specifications
Product Classification
Regional Availability | Australia/New Zealand |
Product Type | Module patch panel |
Product Brand | HighBand® |
Product Series | HighBand® |
General Specifications
Color | Silver |
Growth Configuration | Fully loaded |
Interface, front | LSA-PLUS module |
Panel Mounting | Recessed |
Panel Style | Straight |
Rack Type | EIA 19 in |
Rack Units | 3 |
Dimensions
Height | 133.35 mm | 5.25 in |
Width | 482.6 mm | 19 in |
Material Specifications
Material Type | High-impact, flame retardant, thermoplastic | Steel |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Bag | Box |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Australia/New Zealand |
Product Type | Module patch panel |
Product Brand | HighBand® |
Product Series | HighBand® |
General Specifications
Color | Silver |
Growth Configuration | Fully loaded |
Interface, front | LSA-PLUS module |
Panel Mounting | Recessed |
Panel Style | Straight |
Rack Type | EIA 19 in |
Rack Units | 3 |
Dimensions
Height | 133.35 mm | 5.25 in |
Width | 482.6 mm | 19 in |
Material Specifications
Material Type | High-impact, flame retardant, thermoplastic | Steel |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Bag | Box |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Product Compliance Documentation
Other Ways to Browse