FDH3000-LARGE-CABINET
Base Product
- Available in:
- North America
FDH 3000 Large sized Fiber Distribution Cabinet
Configure Product Variants
Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.
Features and Benefits
The FDH 3000 is designed to meet and serve the distinct needs of diverse markets and customer segments. The unique design of the FDH 3000 provides for rapid connection between fiber optic cables and passive optical splitters in the outside plant segment of the network, facilitating fast service connection and reconfiguration, simplified network installations and improved installation efficiencies in the field.
Features and Benefits
Features and Benefits
- Unique “swing-out frame“ design allows for easy maintenance and access to back of distribution panels and cables
- Allows for easy maintenance and access to back of distribution panels and cables · Industry-leading splitter capacity
- Three-point latch provides weather-tight seal of cabinet
- Angled bulkhead panels eliminate 90° bends and assist technicians with cable routing
- Integrated slack storage spools allow for storage of excess fiber while providing positive bend radius control
- Parking lots hold and protect fiber splitter outputs until needed for service
- In-hub distribution splicing option incorporates splicing of distribution cables within the cabinet
- Allows for standardized splitter modules and accessories across all FDH 3000 cabinets
- Supports diverse splitter module configurations: 1x32, 2x32, 1x16, 1x64, dual 1x16, 1x8, dual 1x8, 1x4, dual 1x4, 1x2, dual 1x2
- Craft friendly splitter module design: easy to insert and remove without affecting adjacent splitters
Specifications
Product Classification
Regional Availability | North America |
Product Type | Fiber distribution hub |
Product Series | FDH 3000 |
Warranty | One year |
General Specifications
Access | Front and rear door |
Color | Putty white |
Mounting | Pad |
Dimensions
Height | 1238.25 mm | 48.750 in |
Width | 1220.47 mm | 48.050 in |
Depth | 497.33 mm | 19.580 in |
Enclosure Size | Large |
Ordering Tree
Click on image to enlarge. |
Material Specifications
Finish | Powder coated |
Material Type | Aluminum |
Environmental Specifications
Environmental Space | Above ground |
Qualification Standards | Telcordia GR-3125-CORE | Telcordia GR-487-CORE |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Pallet |
Product Classification
Regional Availability | North America |
Product Type | Fiber distribution hub |
Product Series | FDH 3000 |
Warranty | One year |
General Specifications
Access | Front and rear door |
Color | Putty white |
Mounting | Pad |
Dimensions
Height | 1238.25 mm | 48.750 in |
Width | 1220.47 mm | 48.050 in |
Depth | 497.33 mm | 19.580 in |
Enclosure Size | Large |
Material Specifications
Finish | Powder coated |
Material Type | Aluminum |
Environmental Specifications
Environmental Space | Above ground |
Qualification Standards | Telcordia GR-3125-CORE | Telcordia GR-487-CORE |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Pallet |
Click on image to enlarge. |
Documentation & Downloads
Brochure
Product Specification
Warranty
Brochure
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse