Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

MC-K10M-6-96

Base Product: MC-K-SERIES

Monopole Co-location T-Frame kit, 12 in to 50 in OD, 10 ft 6 in face, includes pipe

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Monopole T-frame kit

General Specifications

Mounting Monopole, 304.8–1270 mm (12–50 in) OD
Pipe, quantity 6
Sectors, quantity 3

Dimensions

Height 2438.4 mm | 96 in
Face Width 3.2 m | 10.5 ft
Width 3200.4 mm | 126 in
Length 914.4 mm | 36 in
Pipe Length 2438.4 mm | 96 in
Mounting Diameter, maximum 1270 mm | 50 in
Mounting Diameter, minimum 304.8 mm | 12 in
Pipe Outer Diameter 60.960 mm | 2.4 in
Stand-off Distance 914.4 mm | 36 in
Mounting Circumference, maximum 3990.34 mm | 157.1 in
Mounting Circumference, minimum 1196.34 mm | 47.1 in

Material Specifications

Material Type Hot dip galvanized steel

Mechanical Specifications

Wind Rating 120 mph (BWS) at 150 ft AGL | 140 mph (3-second gust) at 150 ft AGL using Exposure D per FBC
Wind Rating Criteria Four 72 in x 8 in panel antennas per sector
Wind Rating Test Method TIA/EIA-222-G

Packaging and Weights

Included Cellular pipe frames | Pipe mounts | Ring mount | Stand-off arms
Packaging quantity 1
Weight, net 462.71 kg | 1020.1 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Monopole T-frame kit

General Specifications

Mounting Monopole, 304.8–1270 mm (12–50 in) OD
Pipe, quantity 6
Sectors, quantity 3

Dimensions

Height 2438.4 mm | 96 in
Face Width 3.2 m | 10.5 ft
Width 3200.4 mm | 126 in
Length 914.4 mm | 36 in
Pipe Length 2438.4 mm | 96 in
Mounting Diameter, maximum 1270 mm | 50 in
Mounting Diameter, minimum 304.8 mm | 12 in
Pipe Outer Diameter 60.960 mm | 2.4 in
Stand-off Distance 914.4 mm | 36 in
Mounting Circumference, maximum 3990.34 mm | 157.1 in
Mounting Circumference, minimum 1196.34 mm | 47.1 in

Material Specifications

Material Type Hot dip galvanized steel

Mechanical Specifications

Wind Rating 120 mph (BWS) at 150 ft AGL | 140 mph (3-second gust) at 150 ft AGL using Exposure D per FBC
Wind Rating Criteria Four 72 in x 8 in panel antennas per sector
Wind Rating Test Method TIA/EIA-222-G

Packaging and Weights

Included Cellular pipe frames | Pipe mounts | Ring mount | Stand-off arms
Packaging quantity 1
Weight, net 462.71 kg | 1020.1 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system