SS-65T-F
4-port small cell antenna, 4x 3300–4200 MHz, 65° HPBW, fixed electrical tilt
Features and Benefits
- Supports 4T4R radios operating in B42, B43, Bn77, Bn78
- NEX10 connectors on back
- In cases where the antenna is to be mounted on a customer supplied pole (40-100mm diameter), Qty1 Mounting Kit Part No. BSAMNT-S should be purchased separately
- Designed for strand mounting with OEM equipment
Specifications
General Specifications
Antenna Type | Small Cell |
Band | Single band |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | ASA+PC, UV stabilized |
Radiator Material | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | NEX10 Female |
RF Connector Location | Side back |
RF Connector Quantity, high band | 4 |
RF Connector Quantity, total | 4 |
Dimensions
Width | 200 mm | 7.874 in |
Depth | 44 mm | 1.732 in |
Length | 200 mm | 7.874 in |
Net Weight, antenna only | 0.7 kg | 1.543 lb |
Array Layout
Click on image to enlarge. |
Port Configuration
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 3300 – 4200 MHz |
Polarization | ±45° |
Electrical Specifications
P1,P2 | P1,P2 | |
Frequency Band, MHz | 3300–3800 | 3700–4200 |
RF Port | 1,2,3,4 | 1,2,3,4 |
Gain at Mid Tilt, dBi | 12.7 | 12.9 |
Beamwidth, Horizontal, degrees | 63 | 62 |
Beamwidth, Vertical, degrees | 27.5 | 25 |
Beam Tilt, degrees | 6 | 6 |
USLS (First Lobe), dB | 18 | 18 |
Front-to-Back Ratio, Copolarization 180° ± 30°, dB | 31 | 29 |
Isolation, Cross Polarization, dB | 22 | 22 |
Isolation, Inter-band, dB | 22 | 22 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -140 | -140 |
Input Power per Port, maximum, watts | 50 | 50 |
Electrical Specifications, BASTA
Frequency Band, MHz | 3300–3800 | 3700–4200 |
Gain by all Beam Tilts, average, dBi | 12.5 | 12.6 |
Gain by all Beam Tilts Tolerance, dB | ±0.4 | ±0.4 |
Beamwidth, Horizontal Tolerance, degrees | ±1.9 | ±2.4 |
Beamwidth, Vertical Tolerance, degrees | ±2.1 | ±1.4 |
CPR at Boresight, dB | 16 | 19 |
CPR at Sector, dB | 10 | 10 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 60.8 N @ 150 km/h (13.7 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 13.4 N @ 150 km/h (3.0 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 60.8 N @ 150 km/h (13.7 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 250 mm | 9.843 in |
Depth, packed | 125 mm | 4.921 in |
Length, packed | 250 mm | 9.843 in |
Weight, gross | 1 kg | 2.205 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
General Specifications
Antenna Type | Small Cell |
Band | Single band |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | ASA+PC, UV stabilized |
Radiator Material | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | NEX10 Female |
RF Connector Location | Side back |
RF Connector Quantity, high band | 4 |
RF Connector Quantity, total | 4 |
Dimensions
Width | 200 mm | 7.874 in |
Depth | 44 mm | 1.732 in |
Length | 200 mm | 7.874 in |
Net Weight, antenna only | 0.7 kg | 1.543 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 3300 – 4200 MHz |
Polarization | ±45° |
Electrical Specifications
P1,P2 | P1,P2 | |
Frequency Band, MHz | 3300–3800 | 3700–4200 |
RF Port | 1,2,3,4 | 1,2,3,4 |
Gain at Mid Tilt, dBi | 12.7 | 12.9 |
Beamwidth, Horizontal, degrees | 63 | 62 |
Beamwidth, Vertical, degrees | 27.5 | 25 |
Beam Tilt, degrees | 6 | 6 |
USLS (First Lobe), dB | 18 | 18 |
Front-to-Back Ratio, Copolarization 180° ± 30°, dB | 31 | 29 |
Isolation, Cross Polarization, dB | 22 | 22 |
Isolation, Inter-band, dB | 22 | 22 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -140 | -140 |
Input Power per Port, maximum, watts | 50 | 50 |
Electrical Specifications, BASTA
Frequency Band, MHz | 3300–3800 | 3700–4200 |
Gain by all Beam Tilts, average, dBi | 12.5 | 12.6 |
Gain by all Beam Tilts Tolerance, dB | ±0.4 | ±0.4 |
Beamwidth, Horizontal Tolerance, degrees | ±1.9 | ±2.4 |
Beamwidth, Vertical Tolerance, degrees | ±2.1 | ±1.4 |
CPR at Boresight, dB | 16 | 19 |
CPR at Sector, dB | 10 | 10 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 60.8 N @ 150 km/h (13.7 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 13.4 N @ 150 km/h (3.0 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 60.8 N @ 150 km/h (13.7 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 250 mm | 9.843 in |
Depth, packed | 125 mm | 4.921 in |
Length, packed | 250 mm | 9.843 in |
Weight, gross | 1 kg | 2.205 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Assembly Drawing
Product Information
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse