NHH-65A-R2B
6-port sector antenna, 2x 698–896 and 4x 1695–2360 MHz, 65° HPBW, 2x RET. Both high bands share the same electrical tilt.
Features and Benefits
- Interleaved dipole technology providing for attractive, low wind load mechanical package
- Internal SBT on low and high band allow remote RET control from the radio over the RF jumper cable
- Separate RS-485 RET input/output for low and high band
- One RET for low band and one RET for both high bands to ensure same tilt level for 4x Rx or 4x MIMO
Specifications
General Specifications
Antenna Type | Sector |
Band | Multiband |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage | Wind loading figures are validated by wind tunnel measurements described in white paper WP-112534-EN |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Aluminum | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 7-16 DIN Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 4 |
RF Connector Quantity, low band | 2 |
RF Connector Quantity, total | 6 |
Remote Electrical Tilt (RET) Information
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 2 female | 2 male |
Input Voltage | 10–30 Vdc |
Internal Bias Tee | Port 1 | Port 3 |
Internal RET | High band (1) | Low band (1) |
Power Consumption, idle state, maximum | 2 W |
Power Consumption, normal conditions, maximum | 13 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 301 mm | 11.85 in |
Depth | 180 mm | 7.087 in |
Length | 1413 mm | 55.63 in |
Net Weight, without mounting kit | 15.9 kg | 35.053 lb |
Array Layout
Click on image to enlarge. |
Logo Image
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 698 – 896 MHz | 1695 – 2360 MHz |
Polarization | ±45° |
Total Input Power, maximum | 900 W @ 50 °C |
Electrical Specifications
Frequency Band, MHz | 698–806 | 806–896 | 1695–1880 | 1850–1990 | 1920–2200 | 2300–2360 |
Gain, dBi | 13.4 | 13.5 | 16.4 | 16.5 | 17.1 | 17.5 |
Beamwidth, Horizontal, degrees | 66 | 61 | 69 | 64 | 61 | 61 |
Beamwidth, Vertical, degrees | 17.8 | 16.2 | 7.1 | 6.5 | 6.1 | 5.5 |
Beam Tilt, degrees | 0–18 | 0–18 | 0–10 | 0–10 | 0–10 | 0–10 |
USLS (First Lobe), dB | 18 | 16 | 18 | 17 | 16 | 15 |
Front-to-Back Ratio at 180°, dB | 29 | 26 | 33 | 32 | 30 | 32 |
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 30 | 30 | 30 | 30 | 30 | 30 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -153 | -153 | -153 | -153 |
Input Power per Port at 50°C, maximum, watts | 300 | 300 | 250 | 250 | 250 | 200 |
Electrical Specifications, BASTA
Frequency Band, MHz | 698–806 | 806–896 | 1695–1880 | 1850–1990 | 1920–2200 | 2300–2360 |
Gain by all Beam Tilts, average, dBi | 13.1 | 13.2 | 16.1 | 16.3 | 16.6 | 17.1 |
Gain by all Beam Tilts Tolerance, dB | ±0.4 | ±0.5 | ±0.4 | ±0.4 | ±0.6 | ±0.5 |
Gain by Beam Tilt, average, dBi | 0 ° | 13.3 9 ° | 13.2 18 ° | 13.8 | 0 ° | 13.4 9 ° | 13.4 18 ° | 12.7 | 0 ° | 16.0 5 ° | 16.1 10 ° | 16.0 | 0 ° | 16.1 5 ° | 16.3 10 ° | 16.3 | 0 ° | 16.4 5 ° | 16.7 10 ° | 16.4 | 0 ° | 17.0 5 ° | 17.2 10 ° | 16.7 |
Beamwidth, Horizontal Tolerance, degrees | ±2.8 | ±3.6 | ±3.9 | ±3.5 | ±6.6 | ±4.6 |
Beamwidth, Vertical Tolerance, degrees | ±1.5 | ±1.3 | ±0.3 | ±0.4 | ±0.5 | ±0.3 |
USLS, beampeak to 20° above beampeak, dB | 15 | 16 | 12 | 13 | 13 | 14 |
Front-to-Back Total Power at 180° ± 30°, dB | 24 | 23 | 27 | 26 | 23 | 26 |
CPR at Boresight, dB | 18 | 19 | 20 | 22 | 21 | 22 |
CPR at Sector, dB | 10 | 5 | 12 | 9 | 5 | 2 |
Mechanical Specifications
Effective Projective Area (EPA), frontal | 0.19 m² | 2.045 ft² |
Effective Projective Area (EPA), lateral | 0.16 m² | 1.722 ft² |
Mechanical Tilt Range | 0°–18° |
Wind Loading @ Velocity, frontal | 206.0 N @ 150 km/h (46.3 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 169.0 N @ 150 km/h (38.0 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 396.0 N @ 150 km/h (89.0 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 208.0 N @ 150 km/h (46.8 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 380 mm | 14.961 in |
Depth, packed | 295 mm | 11.614 in |
Length, packed | 1537 mm | 60.512 in |
Weight, gross | 26.5 kg | 58.422 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
General Specifications
Antenna Type | Sector |
Band | Multiband |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage | Wind loading figures are validated by wind tunnel measurements described in white paper WP-112534-EN |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Aluminum | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 7-16 DIN Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 4 |
RF Connector Quantity, low band | 2 |
RF Connector Quantity, total | 6 |
Remote Electrical Tilt (RET) Information
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 2 female | 2 male |
Input Voltage | 10–30 Vdc |
Internal Bias Tee | Port 1 | Port 3 |
Internal RET | High band (1) | Low band (1) |
Power Consumption, idle state, maximum | 2 W |
Power Consumption, normal conditions, maximum | 13 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 301 mm | 11.85 in |
Depth | 180 mm | 7.087 in |
Length | 1413 mm | 55.63 in |
Net Weight, without mounting kit | 15.9 kg | 35.053 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 698 – 896 MHz | 1695 – 2360 MHz |
Polarization | ±45° |
Total Input Power, maximum | 900 W @ 50 °C |
Electrical Specifications
Frequency Band, MHz | 698–806 | 806–896 | 1695–1880 | 1850–1990 | 1920–2200 | 2300–2360 |
Gain, dBi | 13.4 | 13.5 | 16.4 | 16.5 | 17.1 | 17.5 |
Beamwidth, Horizontal, degrees | 66 | 61 | 69 | 64 | 61 | 61 |
Beamwidth, Vertical, degrees | 17.8 | 16.2 | 7.1 | 6.5 | 6.1 | 5.5 |
Beam Tilt, degrees | 0–18 | 0–18 | 0–10 | 0–10 | 0–10 | 0–10 |
USLS (First Lobe), dB | 18 | 16 | 18 | 17 | 16 | 15 |
Front-to-Back Ratio at 180°, dB | 29 | 26 | 33 | 32 | 30 | 32 |
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 30 | 30 | 30 | 30 | 30 | 30 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -153 | -153 | -153 | -153 |
Input Power per Port at 50°C, maximum, watts | 300 | 300 | 250 | 250 | 250 | 200 |
Electrical Specifications, BASTA
Frequency Band, MHz | 698–806 | 806–896 | 1695–1880 | 1850–1990 | 1920–2200 | 2300–2360 |
Gain by all Beam Tilts, average, dBi | 13.1 | 13.2 | 16.1 | 16.3 | 16.6 | 17.1 |
Gain by all Beam Tilts Tolerance, dB | ±0.4 | ±0.5 | ±0.4 | ±0.4 | ±0.6 | ±0.5 |
Gain by Beam Tilt, average, dBi | 0 ° | 13.3; 9 ° | 13.2; 18 ° | 13.8 | 0 ° | 13.4; 9 ° | 13.4; 18 ° | 12.7 | 0 ° | 16.0; 5 ° | 16.1; 10 ° | 16.0 | 0 ° | 16.1; 5 ° | 16.3; 10 ° | 16.3 | 0 ° | 16.4; 5 ° | 16.7; 10 ° | 16.4 | 0 ° | 17.0; 5 ° | 17.2; 10 ° | 16.7 |
Beamwidth, Horizontal Tolerance, degrees | ±2.8 | ±3.6 | ±3.9 | ±3.5 | ±6.6 | ±4.6 |
Beamwidth, Vertical Tolerance, degrees | ±1.5 | ±1.3 | ±0.3 | ±0.4 | ±0.5 | ±0.3 |
USLS, beampeak to 20° above beampeak, dB | 15 | 16 | 12 | 13 | 13 | 14 |
Front-to-Back Total Power at 180° ± 30°, dB | 24 | 23 | 27 | 26 | 23 | 26 |
CPR at Boresight, dB | 18 | 19 | 20 | 22 | 21 | 22 |
CPR at Sector, dB | 10 | 5 | 12 | 9 | 5 | 2 |
Mechanical Specifications
Effective Projective Area (EPA), frontal | 0.19 m² | 2.045 ft² |
Effective Projective Area (EPA), lateral | 0.16 m² | 1.722 ft² |
Mechanical Tilt Range | 0°–18° |
Wind Loading @ Velocity, frontal | 206.0 N @ 150 km/h (46.3 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 169.0 N @ 150 km/h (38.0 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 396.0 N @ 150 km/h (89.0 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 208.0 N @ 150 km/h (46.8 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 380 mm | 14.961 in |
Depth, packed | 295 mm | 11.614 in |
Length, packed | 1537 mm | 60.512 in |
Weight, gross | 26.5 kg | 58.422 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Assembly Drawing
Installation Instruction
Product Information
Warranty
Assembly Drawing
Installation Instruction
Product Compliance Documentation
Product Information
Warranty
Other Ways to Browse