NNH4-65C-R6-V3
12-port sector antenna, 4x 698–896 and 8x 1695–2360 MHz, 65° HPBW, 6x RET
Features and Benefits
- Features broadband Low Band (698-896 MHz) and High Band (1695-2360 MHz) arrays for 4T4R (4X MIMO) capability for Band 14, AWS, PCS and WCS applications
- Independent tilt for all arrays
- Array configuration provides capability for 4T4R (4x MIMO) on Low band and Dual 4T4R (4x MIMO) on High band
- Optimized SPR performance across all operating bands
- Excellent wind loading characteristics
- The antenna is supplied with mounting kits that provide 0 degree of mechanical downtilt; optional downtilt mounting kits are available
Specifications
General Specifications
Antenna Type | Sector |
Band | Multiband |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage | Wind loading figures are validated by wind tunnel measurements described in white paper WP-112534-EN |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 8 |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 12 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 1 female | 1 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (4) | Low band (2) |
Power Consumption, idle state, maximum | 1 W |
Power Consumption, normal conditions, maximum | 8 W |
Protocol | 3GPP/AISG 2.0 (Multi-RET) |
Dimensions
Width | 498 mm | 19.606 in |
Depth | 197 mm | 7.756 in |
Length | 2438 mm | 95.984 in |
Net Weight, without mounting kit | 40.5 kg | 89.287 lb |
Array Layout
Click on image to enlarge. |
Port Configuration
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 698 – 896 MHz | 1695 – 2360 MHz |
Polarization | ±45° |
Total Input Power, maximum | 900 W @ 50 °C |
Electrical Specifications
Frequency Band, MHz | 698–806 | 806–896 | 1695–1880 | 1850–1990 | 1920–2180 | 2300–2360 |
Gain, dBi | 15.6 | 15.8 | 16.7 | 17.1 | 17.5 | 18.0 |
Beamwidth, Horizontal, degrees | 73 | 72 | 60 | 62 | 62 | 58 |
Beamwidth, Vertical, degrees | 9.8 | 8.7 | 7.9 | 7.4 | 7 | 6.2 |
Beam Tilt, degrees | 0–10 | 0–10 | 0–10 | 0–10 | 0–10 | 0–10 |
USLS (First Lobe), dB | 23 | 18 | 17 | 18 | 19 | 18 |
Front-to-Back Ratio at 180°, dB | 29 | 31 | 37 | 39 | 38 | 36 |
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 25 | 25 | 25 | 25 | 25 | 25 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 | -150 |
Input Power per Port at 50°C, maximum, watts | 300 | 300 | 250 | 250 | 250 | 200 |
Electrical Specifications, BASTA
Frequency Band, MHz | 698–806 | 806–896 | 1695–1880 | 1850–1990 | 1920–2180 | 2300–2360 |
Gain by all Beam Tilts, average, dBi | 15.2 | 15.6 | 16.2 | 16.7 | 16.9 | 17.5 |
Gain by all Beam Tilts Tolerance, dB | ±0.4 | ±0.4 | ±0.7 | ±0.7 | ±0.7 | ±0.7 |
Gain by Beam Tilt, average, dBi | 0 ° | 14.9 5 ° | 15.2 10 ° | 15.2 | 0 ° | 15.2 5 ° | 15.6 10 ° | 15.6 | 0 ° | 16.0 5 ° | 16.2 10 ° | 16.2 | 0 ° | 16.4 5 ° | 16.7 10 ° | 16.7 | 0 ° | 16.5 5 ° | 17.0 10 ° | 16.9 | 0 ° | 17.0 5 ° | 17.6 10 ° | 17.5 |
Beamwidth, Horizontal Tolerance, degrees | ±2.4 | ±2.8 | ±3.9 | ±2.3 | ±2.8 | ±3.3 |
Beamwidth, Vertical Tolerance, degrees | ±0.6 | ±0.4 | ±0.4 | ±0.4 | ±0.5 | ±0.2 |
USLS, beampeak to 20° above beampeak, dB | 17 | 16 | 15 | 16 | 16 | 17 |
Front-to-Back Total Power at 180° ± 30°, dB | 23 | 23 | 30 | 32 | 29 | 28 |
CPR at Boresight, dB | 23 | 24 | 18 | 21 | 21 | 17 |
CPR at Sector, dB | 9 | 7 | 10 | 11 | 10 | 9 |
Mechanical Specifications
Effective Projective Area (EPA), frontal | 0.9 m² | 9.688 ft² |
Effective Projective Area (EPA), lateral | 0.31 m² | 3.337 ft² |
Mechanical Tilt Range | 0°–10° |
Wind Loading @ Velocity, frontal | 954.0 N @ 150 km/h (214.5 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 331.0 N @ 150 km/h (74.4 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 1,235.0 N @ 150 km/h (277.6 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 785.0 N @ 150 km/h (176.5 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 565 mm | 22.244 in |
Depth, packed | 309 mm | 12.165 in |
Length, packed | 2625 mm | 103.347 in |
Weight, gross | 53.2 kg | 117.286 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
General Specifications
Antenna Type | Sector |
Band | Multiband |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage | Wind loading figures are validated by wind tunnel measurements described in white paper WP-112534-EN |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 8 |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 12 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 1 female | 1 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (4) | Low band (2) |
Power Consumption, idle state, maximum | 1 W |
Power Consumption, normal conditions, maximum | 8 W |
Protocol | 3GPP/AISG 2.0 (Multi-RET) |
Dimensions
Width | 498 mm | 19.606 in |
Depth | 197 mm | 7.756 in |
Length | 2438 mm | 95.984 in |
Net Weight, without mounting kit | 40.5 kg | 89.287 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 698 – 896 MHz | 1695 – 2360 MHz |
Polarization | ±45° |
Total Input Power, maximum | 900 W @ 50 °C |
Electrical Specifications
Frequency Band, MHz | 698–806 | 806–896 | 1695–1880 | 1850–1990 | 1920–2180 | 2300–2360 |
Gain, dBi | 15.6 | 15.8 | 16.7 | 17.1 | 17.5 | 18.0 |
Beamwidth, Horizontal, degrees | 73 | 72 | 60 | 62 | 62 | 58 |
Beamwidth, Vertical, degrees | 9.8 | 8.7 | 7.9 | 7.4 | 7 | 6.2 |
Beam Tilt, degrees | 0–10 | 0–10 | 0–10 | 0–10 | 0–10 | 0–10 |
USLS (First Lobe), dB | 23 | 18 | 17 | 18 | 19 | 18 |
Front-to-Back Ratio at 180°, dB | 29 | 31 | 37 | 39 | 38 | 36 |
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 25 | 25 | 25 | 25 | 25 | 25 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 | -150 |
Input Power per Port at 50°C, maximum, watts | 300 | 300 | 250 | 250 | 250 | 200 |
Electrical Specifications, BASTA
Frequency Band, MHz | 698–806 | 806–896 | 1695–1880 | 1850–1990 | 1920–2180 | 2300–2360 |
Gain by all Beam Tilts, average, dBi | 15.2 | 15.6 | 16.2 | 16.7 | 16.9 | 17.5 |
Gain by all Beam Tilts Tolerance, dB | ±0.4 | ±0.4 | ±0.7 | ±0.7 | ±0.7 | ±0.7 |
Gain by Beam Tilt, average, dBi | 0 ° | 14.9; 5 ° | 15.2; 10 ° | 15.2 | 0 ° | 15.2; 5 ° | 15.6; 10 ° | 15.6 | 0 ° | 16.0; 5 ° | 16.2; 10 ° | 16.2 | 0 ° | 16.4; 5 ° | 16.7; 10 ° | 16.7 | 0 ° | 16.5; 5 ° | 17.0; 10 ° | 16.9 | 0 ° | 17.0; 5 ° | 17.6; 10 ° | 17.5 |
Beamwidth, Horizontal Tolerance, degrees | ±2.4 | ±2.8 | ±3.9 | ±2.3 | ±2.8 | ±3.3 |
Beamwidth, Vertical Tolerance, degrees | ±0.6 | ±0.4 | ±0.4 | ±0.4 | ±0.5 | ±0.2 |
USLS, beampeak to 20° above beampeak, dB | 17 | 16 | 15 | 16 | 16 | 17 |
Front-to-Back Total Power at 180° ± 30°, dB | 23 | 23 | 30 | 32 | 29 | 28 |
CPR at Boresight, dB | 23 | 24 | 18 | 21 | 21 | 17 |
CPR at Sector, dB | 9 | 7 | 10 | 11 | 10 | 9 |
Mechanical Specifications
Effective Projective Area (EPA), frontal | 0.9 m² | 9.688 ft² |
Effective Projective Area (EPA), lateral | 0.31 m² | 3.337 ft² |
Mechanical Tilt Range | 0°–10° |
Wind Loading @ Velocity, frontal | 954.0 N @ 150 km/h (214.5 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 331.0 N @ 150 km/h (74.4 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 1,235.0 N @ 150 km/h (277.6 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 785.0 N @ 150 km/h (176.5 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 565 mm | 22.244 in |
Depth, packed | 309 mm | 12.165 in |
Length, packed | 2625 mm | 103.347 in |
Weight, gross | 53.2 kg | 117.286 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Assembly Drawing
Installation Instruction
Product Information
Warranty
Assembly Drawing
Installation Instruction
Product Compliance Documentation
Product Information
Warranty
Other Ways to Browse