NNH4S4-65C-R4B-V1
20 Port Sector Antenna & Beamforming , 4x698-896 MHz, 8x1695-2360 MHz, 65° HPBW and 8x3400-3550/3700-4000 MHz Beamformer, 4XRET
Features and Benefits
- Multi-band FDD antenna featuring C-Band 8T8R functionality
- Includes a separate RET for C-band array
- Feature the same dimensions as existing 8 and 12-port FDD capable antennas
- New endcap designs provide improved wind loading performance
Specifications
General Specifications
Antenna Type | Sector- and beamforming |
Band | Multiband |
Calibration Connector Interface | 4.3-10 Female |
Calibration Connector Quantity | 1 |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 8 |
RF Connector Quantity, mid band | 8 |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 20 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 4 female | 4 male |
Input Voltage | 10–30 Vdc |
Internal Bias Tee | Cal Port | Port 1 | Port 5 | Port 9 |
Internal RET | High band (1) | Low band (1) | Mid band (2) |
Power Consumption, active state, maximum | 10 W |
Power Consumption, idle state, maximum | 2 W |
Protocol | 3GPP/AISG 2.0 |
Dimensions
Width | 498 mm | 19.606 in |
Depth | 197 mm | 7.756 in |
Length | 2438 mm | 95.984 in |
Net Weight, antenna only | 53 kg | 116.845 lb |
Array Layout
Click on image to enlarge. |
Port Configuration
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 698 – 896 MHz | 1695 – 2360 MHz | 3400 – 4000 MHz |
Polarization | ±45° |
Total Input Power, maximum | 1,500 W @ 50 °C |
Electrical Specifications
Frequency Band, MHz | 698–806 | 806–896 | 1695–1880 | 1850–1990 | 1920–2180 | 2300–2360 | 3400–3550 | 3700–4000 |
Gain, dBi | 15.6 | 16.0 | 17.0 | 17.5 | 18.1 | 18.6 | 15.6 | 17.1 |
Beamwidth, Horizontal, degrees | 71 | 64 | 71 | 69 | 63 | 56 | 102 | 79 |
Beamwidth, Vertical, degrees | 9.5 | 8.3 | 5.9 | 5.5 | 5.2 | 4.6 | 6.3 | 5.7 |
Beam Tilt, degrees | 0–10 | 0–10 | 0–10 | 0–10 | 0–10 | 0–10 | 0–10 | 0–10 |
USLS (First Lobe), dB | 15 | 15 | 17 | 17 | 17 | 17 | 16 | 16 |
Coupling level, Amp, Antenna port to Cal port, dB | 26 | 26 | ||||||
Coupling level, max Amp Δ, Antenna port to Cal port, dB | ±2 | ±2 | ||||||
Coupler, max Amp Δ, Antenna port to Cal port, dB | 0.6 | 0.6 | ||||||
Coupler, max Phase Δ, Antenna port to Cal port, degrees | 5 | 5 | ||||||
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Co-polarization, dB | 19 | 19 | ||||||
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -153 | -153 | -153 | -153 | -145 | -145 |
Input Power per Port at 50°C, maximum, watts | 300 | 300 | 250 | 250 | 250 | 200 | 75 | 75 |
Electrical Specifications, BASTA
Frequency Band, MHz | 698–806 | 806–896 | 1695–1880 | 1850–1990 | 1920–2180 | 2300–2360 | 3400–3550 | 3700–4000 |
Gain by all Beam Tilts, average, dBi | 15.2 | 15.8 | 16.5 | 17.1 | 17.7 | 18.3 | 15.1 | 16.4 |
Gain by all Beam Tilts Tolerance, dB | ±1.6 | ±1.6 | ±1.6 | ±1.6 | ±1.6 | ±1.6 | ±1.6 | ±1.6 |
Front-to-Back Total Power at 180° ± 30°, dB | 23 | 23 | 27 | 27 | 28 | 27 | 23 | 24 |
CPR at Boresight, dB | 21 | 23 | 20 | 22 | 23 | 22 | 16 | 15 |
CPR at Sector, dB | 14 | 9 | 12 | 12 | 9 | 7 | 5 | 7 |
Electrical Specifications, Broadcast 65
Frequency Band, MHz | 698–806 | 806–896 | 1695–1880 | 1850–1990 | 1920–2180 | 2300–2360 | 3400–3550 | 3700–4000 |
Gain, dBi | 17.8 | 18.9 | ||||||
Beamwidth, Horizontal, degrees | 48 | 42 | ||||||
Beamwidth, Vertical, degrees | 6.3 | 5.7 | ||||||
Beamwidth, Vertical Tolerance, degrees | ±0.2 | ±0.3 | ||||||
Front-to-Back Total Power at 180° ± 30°, dB | 26 | 27 | ||||||
USLS (First Lobe), dB | 18 | 17 |
Electrical Specifications, Envelope Pattern
Frequency Band, MHz | 698–806 | 806–896 | 1695–1880 | 1850–1990 | 1920–2180 | 2300–2360 | 3400–3550 | 3700–4000 |
Gain, dBi | 20.6 | 21.7 |
Electrical Specifications, Service Beam
Frequency Band, MHz | 698–806 | 806–896 | 1695–1880 | 1850–1990 | 1920–2180 | 2300–2360 | 3400–3550 | 3700–4000 |
Steered 0° Gain, dBi | 20.5 | 21.7 | ||||||
Steered 0° Beamwidth, Horizontal, degrees | 26 | 24 | ||||||
Steered 0° Front-to-Back Total Power at 180° ± 30°, dB | 29 | 30 | ||||||
Steered 30° Gain, dBi | 19.2 | 20.3 | ||||||
Steered 30° Beamwidth, Horizontal, degrees | 34 | 29 | ||||||
Steered 30° Front-to-Back Total Power at 180° ± 30°, dB | 29 | 28 |
Electrical Specifications, Soft Split
Frequency Band, MHz | 698–806 | 806–896 | 1695–1880 | 1850–1990 | 1920–2180 | 2300–2360 | 3400–3550 | 3700–4000 |
Gain, dBi | 19.2 | 20.3 | ||||||
Beamwidth, Horizontal, degrees | 38 | 30 | ||||||
Horizontal Sidelobe, dB | 16 | 15 | ||||||
USLS (First Lobe), dB | 19 | 18 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 865.0 N @ 150 km/h (194.5 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 268.0 N @ 150 km/h (60.2 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 1,037.0 N @ 150 km/h (233.1 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 595.0 N @ 150 km/h (133.8 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 565 mm | 22.244 in |
Depth, packed | 309 mm | 12.165 in |
Length, packed | 2685 mm | 105.709 in |
Weight, gross | 72.9 kg | 160.717 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
General Specifications
Antenna Type | Sector- and beamforming |
Band | Multiband |
Calibration Connector Interface | 4.3-10 Female |
Calibration Connector Quantity | 1 |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 8 |
RF Connector Quantity, mid band | 8 |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 20 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 4 female | 4 male |
Input Voltage | 10–30 Vdc |
Internal Bias Tee | Cal Port | Port 1 | Port 5 | Port 9 |
Internal RET | High band (1) | Low band (1) | Mid band (2) |
Power Consumption, active state, maximum | 10 W |
Power Consumption, idle state, maximum | 2 W |
Protocol | 3GPP/AISG 2.0 |
Dimensions
Width | 498 mm | 19.606 in |
Depth | 197 mm | 7.756 in |
Length | 2438 mm | 95.984 in |
Net Weight, antenna only | 53 kg | 116.845 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 698 – 896 MHz | 1695 – 2360 MHz | 3400 – 4000 MHz |
Polarization | ±45° |
Total Input Power, maximum | 1,500 W @ 50 °C |
Electrical Specifications
Frequency Band, MHz | 698–806 | 806–896 | 1695–1880 | 1850–1990 | 1920–2180 | 2300–2360 | 3400–3550 | 3700–4000 |
Gain, dBi | 15.6 | 16.0 | 17.0 | 17.5 | 18.1 | 18.6 | 15.6 | 17.1 |
Beamwidth, Horizontal, degrees | 71 | 64 | 71 | 69 | 63 | 56 | 102 | 79 |
Beamwidth, Vertical, degrees | 9.5 | 8.3 | 5.9 | 5.5 | 5.2 | 4.6 | 6.3 | 5.7 |
Beam Tilt, degrees | 0–10 | 0–10 | 0–10 | 0–10 | 0–10 | 0–10 | 0–10 | 0–10 |
USLS (First Lobe), dB | 15 | 15 | 17 | 17 | 17 | 17 | 16 | 16 |
Coupling level, Amp, Antenna port to Cal port, dB | 26 | 26 | ||||||
Coupling level, max Amp Δ, Antenna port to Cal port, dB | ±2 | ±2 | ||||||
Coupler, max Amp Δ, Antenna port to Cal port, dB | 0.6 | 0.6 | ||||||
Coupler, max Phase Δ, Antenna port to Cal port, degrees | 5 | 5 | ||||||
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Co-polarization, dB | 19 | 19 | ||||||
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -153 | -153 | -153 | -153 | -145 | -145 |
Input Power per Port at 50°C, maximum, watts | 300 | 300 | 250 | 250 | 250 | 200 | 75 | 75 |
Electrical Specifications, BASTA
Frequency Band, MHz | 698–806 | 806–896 | 1695–1880 | 1850–1990 | 1920–2180 | 2300–2360 | 3400–3550 | 3700–4000 |
Gain by all Beam Tilts, average, dBi | 15.2 | 15.8 | 16.5 | 17.1 | 17.7 | 18.3 | 15.1 | 16.4 |
Gain by all Beam Tilts Tolerance, dB | ±1.6 | ±1.6 | ±1.6 | ±1.6 | ±1.6 | ±1.6 | ±1.6 | ±1.6 |
Front-to-Back Total Power at 180° ± 30°, dB | 23 | 23 | 27 | 27 | 28 | 27 | 23 | 24 |
CPR at Boresight, dB | 21 | 23 | 20 | 22 | 23 | 22 | 16 | 15 |
CPR at Sector, dB | 14 | 9 | 12 | 12 | 9 | 7 | 5 | 7 |
Electrical Specifications, Broadcast 65
Frequency Band, MHz | 698–806 | 806–896 | 1695–1880 | 1850–1990 | 1920–2180 | 2300–2360 | 3400–3550 | 3700–4000 |
Gain, dBi | 17.8 | 18.9 | ||||||
Beamwidth, Horizontal, degrees | 48 | 42 | ||||||
Beamwidth, Vertical, degrees | 6.3 | 5.7 | ||||||
Beamwidth, Vertical Tolerance, degrees | ±0.2 | ±0.3 | ||||||
Front-to-Back Total Power at 180° ± 30°, dB | 26 | 27 | ||||||
USLS (First Lobe), dB | 18 | 17 |
Electrical Specifications, Envelope Pattern
Frequency Band, MHz | 698–806 | 806–896 | 1695–1880 | 1850–1990 | 1920–2180 | 2300–2360 | 3400–3550 | 3700–4000 |
Gain, dBi | 20.6 | 21.7 |
Electrical Specifications, Service Beam
Frequency Band, MHz | 698–806 | 806–896 | 1695–1880 | 1850–1990 | 1920–2180 | 2300–2360 | 3400–3550 | 3700–4000 |
Steered 0° Gain, dBi | 20.5 | 21.7 | ||||||
Steered 0° Beamwidth, Horizontal, degrees | 26 | 24 | ||||||
Steered 0° Front-to-Back Total Power at 180° ± 30°, dB | 29 | 30 | ||||||
Steered 30° Gain, dBi | 19.2 | 20.3 | ||||||
Steered 30° Beamwidth, Horizontal, degrees | 34 | 29 | ||||||
Steered 30° Front-to-Back Total Power at 180° ± 30°, dB | 29 | 28 |
Electrical Specifications, Soft Split
Frequency Band, MHz | 698–806 | 806–896 | 1695–1880 | 1850–1990 | 1920–2180 | 2300–2360 | 3400–3550 | 3700–4000 |
Gain, dBi | 19.2 | 20.3 | ||||||
Beamwidth, Horizontal, degrees | 38 | 30 | ||||||
Horizontal Sidelobe, dB | 16 | 15 | ||||||
USLS (First Lobe), dB | 19 | 18 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 865.0 N @ 150 km/h (194.5 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 268.0 N @ 150 km/h (60.2 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 1,037.0 N @ 150 km/h (233.1 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 595.0 N @ 150 km/h (133.8 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 565 mm | 22.244 in |
Depth, packed | 309 mm | 12.165 in |
Length, packed | 2685 mm | 105.709 in |
Weight, gross | 72.9 kg | 160.717 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Assembly Drawing
Installation Instruction
Product Information
Product Specification
Warranty
Assembly Drawing
Installation Instruction
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse