NNHH-65C-R4
8-port sector antenna, 4x 698–896 and 4x 1695–2360 MHz, 65° HPBW, 4x RETs
Features and Benefits
- Array configuration provides capability for 4T4R (4x MIMO) on Low band and High band
- Optimized SPR performance across all operating bands
- Excellent wind loading characteristics
- The antenna is supplied with mounting kits that provide 0 degree of mechanical downtilt; optional downtilt mounting kits are available
Specifications
General Specifications
Antenna Type | Sector |
Band | Multiband |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage | Wind loading figures are validated by wind tunnel measurements described in white paper WP-112534-EN |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Aluminum | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 4 |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 8 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 1 female | 1 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (2) | Low band (2) |
Power Consumption, idle state, maximum | 1 W |
Power Consumption, normal conditions, maximum | 8 W |
Protocol | 3GPP/AISG 2.0 (Multi-RET) |
Dimensions
Width | 498 mm | 19.606 in |
Depth | 197 mm | 7.756 in |
Length | 2438 mm | 95.984 in |
Net Weight, without mounting kit | 39.3 kg | 86.642 lb |
Array Layout
Click on image to enlarge. |
Port Configuration
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 698 – 896 MHz | 1695 – 2360 MHz |
Polarization | ±45° |
Total Input Power, maximum | 900 W @ 50 °C |
Electrical Specifications
Frequency Band, MHz | 698–806 | 806–896 | 1695–1880 | 1850–1990 | 1920–2180 | 2300–2360 |
Gain, dBi | 15.6 | 16.1 | 18.3 | 19.0 | 19.2 | 19.1 |
Beamwidth, Horizontal, degrees | 75 | 69 | 63 | 56 | 58 | 62 |
Beamwidth, Vertical, degrees | 9.9 | 8.7 | 5.4 | 5 | 4.8 | 4.3 |
Beam Tilt, degrees | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 21 | 18 | 17 | 18 | 20 | 20 |
Front-to-Back Ratio at 180°, dB | 29 | 28 | 36 | 40 | 38 | 35 |
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 25 | 25 | 25 | 25 | 25 | 25 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 | -150 |
Input Power per Port at 50°C, maximum, watts | 300 | 300 | 250 | 250 | 250 | 200 |
Electrical Specifications, BASTA
Frequency Band, MHz | 698–806 | 806–896 | 1695–1880 | 1850–1990 | 1920–2180 | 2300–2360 |
Gain by all Beam Tilts, average, dBi | 15.3 | 15.8 | 17.8 | 18.7 | 18.9 | 18.9 |
Gain by all Beam Tilts Tolerance, dB | ±0.5 | ±0.3 | ±0.5 | ±0.4 | ±0.3 | ±0.3 |
Gain by Beam Tilt, average, dBi | 2 ° | 15.2 7 ° | 15.412 ° | 15.2 | 2 ° | 15.9 7 ° | 15.912 ° | 15.6 | 2 ° | 17.8 7 ° | 18.012 ° | 17.7 | 2 ° | 18.6 7 ° | 18.912 ° | 18.6 | 2 ° | 18.8 7 ° | 19.112 ° | 18.7 | 2 ° | 18.7 7 ° | 19.012 ° | 18.8 |
Beamwidth, Horizontal Tolerance, degrees | ±3 | ±2.8 | ±4.6 | ±4.1 | ±6.3 | ±2.3 |
Beamwidth, Vertical Tolerance, degrees | ±0.6 | ±0.6 | ±0.3 | ±0.2 | ±0.3 | ±0.1 |
USLS, beampeak to 20° above beampeak, dB | 18 | 14 | 16 | 17 | 18 | 17 |
Front-to-Back Total Power at 180° ± 30°, dB | 20 | 21 | 29 | 32 | 31 | 28 |
CPR at Boresight, dB | 21 | 21 | 19 | 23 | 23 | 22 |
CPR at Sector, dB | 10 | 6 | 6 | 8 | 7 | 8 |
Mechanical Specifications
Effective Projective Area (EPA), frontal | 0.9 m² | 9.688 ft² |
Effective Projective Area (EPA), lateral | 0.31 m² | 3.337 ft² |
Mechanical Tilt Range | 0°–10° |
Wind Loading @ Velocity, frontal | 954.0 N @ 150 km/h (214.5 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 331.0 N @ 150 km/h (74.4 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 1,235.0 N @ 150 km/h (277.6 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 785.0 N @ 150 km/h (176.5 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 565 mm | 22.244 in |
Depth, packed | 309 mm | 12.165 in |
Length, packed | 2625 mm | 103.347 in |
Weight, gross | 53.8 kg | 118.609 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
General Specifications
Antenna Type | Sector |
Band | Multiband |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage | Wind loading figures are validated by wind tunnel measurements described in white paper WP-112534-EN |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Aluminum | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 4 |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 8 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 1 female | 1 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (2) | Low band (2) |
Power Consumption, idle state, maximum | 1 W |
Power Consumption, normal conditions, maximum | 8 W |
Protocol | 3GPP/AISG 2.0 (Multi-RET) |
Dimensions
Width | 498 mm | 19.606 in |
Depth | 197 mm | 7.756 in |
Length | 2438 mm | 95.984 in |
Net Weight, without mounting kit | 39.3 kg | 86.642 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 698 – 896 MHz | 1695 – 2360 MHz |
Polarization | ±45° |
Total Input Power, maximum | 900 W @ 50 °C |
Electrical Specifications
Frequency Band, MHz | 698–806 | 806–896 | 1695–1880 | 1850–1990 | 1920–2180 | 2300–2360 |
Gain, dBi | 15.6 | 16.1 | 18.3 | 19.0 | 19.2 | 19.1 |
Beamwidth, Horizontal, degrees | 75 | 69 | 63 | 56 | 58 | 62 |
Beamwidth, Vertical, degrees | 9.9 | 8.7 | 5.4 | 5 | 4.8 | 4.3 |
Beam Tilt, degrees | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 21 | 18 | 17 | 18 | 20 | 20 |
Front-to-Back Ratio at 180°, dB | 29 | 28 | 36 | 40 | 38 | 35 |
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 25 | 25 | 25 | 25 | 25 | 25 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 | -150 |
Input Power per Port at 50°C, maximum, watts | 300 | 300 | 250 | 250 | 250 | 200 |
Electrical Specifications, BASTA
Frequency Band, MHz | 698–806 | 806–896 | 1695–1880 | 1850–1990 | 1920–2180 | 2300–2360 |
Gain by all Beam Tilts, average, dBi | 15.3 | 15.8 | 17.8 | 18.7 | 18.9 | 18.9 |
Gain by all Beam Tilts Tolerance, dB | ±0.5 | ±0.3 | ±0.5 | ±0.4 | ±0.3 | ±0.3 |
Gain by Beam Tilt, average, dBi | 2 ° | 15.2; 7 ° | 15.4;12 ° | 15.2 | 2 ° | 15.9; 7 ° | 15.9;12 ° | 15.6 | 2 ° | 17.8; 7 ° | 18.0;12 ° | 17.7 | 2 ° | 18.6; 7 ° | 18.9;12 ° | 18.6 | 2 ° | 18.8; 7 ° | 19.1;12 ° | 18.7 | 2 ° | 18.7; 7 ° | 19.0;12 ° | 18.8 |
Beamwidth, Horizontal Tolerance, degrees | ±3 | ±2.8 | ±4.6 | ±4.1 | ±6.3 | ±2.3 |
Beamwidth, Vertical Tolerance, degrees | ±0.6 | ±0.6 | ±0.3 | ±0.2 | ±0.3 | ±0.1 |
USLS, beampeak to 20° above beampeak, dB | 18 | 14 | 16 | 17 | 18 | 17 |
Front-to-Back Total Power at 180° ± 30°, dB | 20 | 21 | 29 | 32 | 31 | 28 |
CPR at Boresight, dB | 21 | 21 | 19 | 23 | 23 | 22 |
CPR at Sector, dB | 10 | 6 | 6 | 8 | 7 | 8 |
Mechanical Specifications
Effective Projective Area (EPA), frontal | 0.9 m² | 9.688 ft² |
Effective Projective Area (EPA), lateral | 0.31 m² | 3.337 ft² |
Mechanical Tilt Range | 0°–10° |
Wind Loading @ Velocity, frontal | 954.0 N @ 150 km/h (214.5 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 331.0 N @ 150 km/h (74.4 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 1,235.0 N @ 150 km/h (277.6 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 785.0 N @ 150 km/h (176.5 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 565 mm | 22.244 in |
Depth, packed | 309 mm | 12.165 in |
Length, packed | 2625 mm | 103.347 in |
Weight, gross | 53.8 kg | 118.609 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Assembly Drawing
Installation Instruction
Product Information
Warranty
Assembly Drawing
Installation Instruction
Product Compliance Documentation
Product Information
Warranty
Other Ways to Browse