UNA008R-V2
1-port omni antenna, 694–896 MHz, 360° HPBW, 1x RET with manual override. Ships with F-129-S4 mounting kit.
Specifications
General Specifications
Antenna Type | Omni |
Band | Single band |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Polyester fiberglass pultrusion |
Radiator Material | Copper |
RF Connector Interface | 7-16 DIN Female |
RF Connector Location | Bottom |
RF Connector Quantity, low band | 1 |
RF Connector Quantity, total | 1 |
Remote Electrical Tilt (RET) Information
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 1 female | 1 male |
Internal RET | Low band (1) |
Power Consumption, idle state, maximum | 2 W |
Power Consumption, normal conditions, maximum | 13 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Length | 2815 mm | 110.827 in |
Net Weight, without mounting kit | 9.8 kg | 21.605 lb |
Outer Diameter | 56 mm | 2.205 in |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 694 – 896 MHz |
Polarization | Vertical |
Electrical Specifications
Frequency Band, MHz | 694–896 |
Gain, dBi | 8.9 |
Beamwidth, Horizontal, degrees | 360 |
Beamwidth, Vertical, degrees | 9.7 |
Beam Tilt, degrees | 0–8 |
USLS (First Lobe), dB | 15 |
VSWR | Return loss, dB | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 |
Input Power per Port, maximum, watts | 150 |
Electrical Specifications, BASTA
Frequency Band, MHz | 694–896 |
Gain by all Beam Tilts, average, dBi | 8.6 |
Gain by all Beam Tilts Tolerance, dB | ±0.6 |
Gain by Beam Tilt, average, dBi | 0 ° | 8.6 4 ° | 8.7 8 ° | 8.4 |
Beamwidth, Vertical Tolerance, degrees | ±1.2 |
USLS, beampeak to 20° above beampeak, dB | 15 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 299.0 N @ 150 km/h (67.2 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 233.0 N @ 150 km/h (52.4 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 299.0 N @ 150 km/h (67.2 lbf @ 150 km/h) |
Wind Speed, maximum | 250 km/h (155 mph) |
Packaging and Weights
Width, packed | 300 mm | 11.811 in |
Depth, packed | 300 mm | 11.811 in |
Length, packed | 3044 mm | 119.843 in |
Weight, gross | 24.8 kg | 54.675 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
General Specifications
Antenna Type | Omni |
Band | Single band |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Polyester fiberglass pultrusion |
Radiator Material | Copper |
RF Connector Interface | 7-16 DIN Female |
RF Connector Location | Bottom |
RF Connector Quantity, low band | 1 |
RF Connector Quantity, total | 1 |
Remote Electrical Tilt (RET) Information
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 1 female | 1 male |
Internal RET | Low band (1) |
Power Consumption, idle state, maximum | 2 W |
Power Consumption, normal conditions, maximum | 13 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Length | 2815 mm | 110.827 in |
Net Weight, without mounting kit | 9.8 kg | 21.605 lb |
Outer Diameter | 56 mm | 2.205 in |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 694 – 896 MHz |
Polarization | Vertical |
Electrical Specifications
Frequency Band, MHz | 694–896 |
Gain, dBi | 8.9 |
Beamwidth, Horizontal, degrees | 360 |
Beamwidth, Vertical, degrees | 9.7 |
Beam Tilt, degrees | 0–8 |
USLS (First Lobe), dB | 15 |
VSWR | Return loss, dB | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 |
Input Power per Port, maximum, watts | 150 |
Electrical Specifications, BASTA
Frequency Band, MHz | 694–896 |
Gain by all Beam Tilts, average, dBi | 8.6 |
Gain by all Beam Tilts Tolerance, dB | ±0.6 |
Gain by Beam Tilt, average, dBi | 0 ° | 8.6; 4 ° | 8.7; 8 ° | 8.4 |
Beamwidth, Vertical Tolerance, degrees | ±1.2 |
USLS, beampeak to 20° above beampeak, dB | 15 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 299.0 N @ 150 km/h (67.2 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 233.0 N @ 150 km/h (52.4 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 299.0 N @ 150 km/h (67.2 lbf @ 150 km/h) |
Wind Speed, maximum | 250 km/h (155 mph) |
Packaging and Weights
Width, packed | 300 mm | 11.811 in |
Depth, packed | 300 mm | 11.811 in |
Length, packed | 3044 mm | 119.843 in |
Weight, gross | 24.8 kg | 54.675 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Assembly Drawing
Installation Instruction
Product Information
Warranty
Assembly Drawing
Installation Instruction
Product Compliance Documentation
Product Information
Warranty
Other Ways to Browse