Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

CQX782123-DS-43 | E14F15P25

Quadplexer, 700/850/PCS-AWS/WCS,DC Sense, 4.3-10

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
  • BTS-to-feeder and feeder-to-antenna application
  • Automatic dc switching with dc sense
  • Convertible mounting brackets
  • New 4.3-10 connectors for improved PIM performance and size reduction
  • DC Load Sense in Feeder-to-Antenna applications

Product Classification

Product Type Quadplexer

General Specifications

Color Gray
Common Port Label Common
Modularity 1-Single
Mounting Pole | Wall
RF Connector Interface 4.3-10 Female
RF Connector Interface Body Style Long neck

Dimensions

Height 202 mm | 7.953 in
Width 248 mm | 9.764 in
Depth 69 mm | 2.717 in

Outline Drawing

Click on image to enlarge.

Electrical Specifications

Impedance 50 ohm
License Band, Band Pass AWS 1700 | CEL 850 | LMR 750 | PCS 1900 | USA 700 | USA 750 | WCS 2300

Electrical Specifications, dc Power/Alarm

dc/AISG Pass-through Method Auto sensing
dc/AISG Pass-through Path See logic table
Lightning Surge Current 5 kA
Lightning Surge Current Waveform 8/20 waveform
Operating Current at Voltage 15 mA @ 12 V | 15 mA @ 24 V
Voltage 7–30 Vdc

Electrical Specifications, AISG

AISG Carrier 2176 KHz ± 100 ppm
Insertion Loss, maximum 1 dB
Return Loss, minimum 15 dB

Electrical Specifications

Sub-module 1 1 1 1
Branch 1 2 3 4
Port Designation 698–798 824–894 AWS-PCS WCS
License Band LMR 750, Band Pass
USA 700, Band Pass
USA 750, Band Pass
CEL 850, Band Pass AWS 1700, Band Pass
PCS 1900, Band Pass
WCS 2300, Band Pass

Electrical Specifications, Band Pass

Frequency Range, MHz 698–798 824–894 1695–2200 (12) 2305–2360
Insertion Loss, typical, dB 0.30 0.30 0.30 0.30
Total Group Delay, maximum, ns 40 40 20 25
Return Loss, minimum, dB 20 20 20 20
Isolation, minimum, dB 50 50 50 50
Input Power, RMS, maximum, W 200 200 200 200
Input Power, PEP, maximum, W 2,000 2,000 2,000 2,000
3rd Order PIM, minimum, dBc -155 -155 -155
3rd Order PIM Test Method 2 x 20 W CW tones 2 x 20 W CW tones 1 x 20 W AWS CW tone
1 x 20 W PCS CW tone
Higher Order PIM, minimum, dBc -155
Higher Order PIM Test Method 2 x 20 W CW tones

Block Diagram

Click on image to enlarge.

Logic Table

Click on image to enlarge.

Mechanical Specifications

Wind Loading @ Velocity, frontal 71.0 N @ 150 km/h (16.0 lbf @ 150 km/h)
Wind Loading @ Velocity, lateral 7.0 N @ 150 km/h (1.6 lbf @ 150 km/h)

Environmental Specifications

Operating Temperature -40 °C to +65 °C (-40 °F to +149 °F)
Corrosion Test Method IEC 60068-2-11, 30 days
Ingress Protection Test Method IEC 60529:2001, IP67

Packaging and Weights

Included Mounting hardware
Volume 3.5 L
Weight, without mounting hardware 4 kg | 8.818 lb

Product Classification

Product Type Quadplexer

General Specifications

Color Gray
Common Port Label Common
Modularity 1-Single
Mounting Pole | Wall
RF Connector Interface 4.3-10 Female
RF Connector Interface Body Style Long neck

Dimensions

Height 202 mm | 7.953 in
Width 248 mm | 9.764 in
Depth 69 mm | 2.717 in

Electrical Specifications

Impedance 50 ohm
License Band, Band Pass AWS 1700 | CEL 850 | LMR 750 | PCS 1900 | USA 700 | USA 750 | WCS 2300

Electrical Specifications, dc Power/Alarm

dc/AISG Pass-through Method Auto sensing
dc/AISG Pass-through Path See logic table
Lightning Surge Current 5 kA
Lightning Surge Current Waveform 8/20 waveform
Operating Current at Voltage 15 mA @ 12 V | 15 mA @ 24 V
Voltage 7–30 Vdc

Electrical Specifications, AISG

AISG Carrier 2176 KHz ± 100 ppm
Insertion Loss, maximum 1 dB
Return Loss, minimum 15 dB

Electrical Specifications

Sub-module 1 1 1 1
Branch 1 2 3 4
Port Designation 698–798 824–894 AWS-PCS WCS
License Band LMR 750, Band Pass; USA 700, Band Pass; USA 750, Band Pass CEL 850, Band Pass AWS 1700, Band Pass; PCS 1900, Band Pass WCS 2300, Band Pass

Electrical Specifications, Band Pass

Frequency Range, MHz 698–798 824–894 1695–2200 (12) 2305–2360
Insertion Loss, typical, dB 0.30 0.30 0.30 0.30
Total Group Delay, maximum, ns 40 40 20 25
Return Loss, minimum, dB 20 20 20 20
Isolation, minimum, dB 50 50 50 50
Input Power, RMS, maximum, W 200 200 200 200
Input Power, PEP, maximum, W 2,000 2,000 2,000 2,000
3rd Order PIM, minimum, dBc -155 -155 -155
3rd Order PIM Test Method 2 x 20 W CW tones 2 x 20 W CW tones 1 x 20 W AWS CW tone; 1 x 20 W PCS CW tone
Higher Order PIM, minimum, dBc -155
Higher Order PIM Test Method 2 x 20 W CW tones

Mechanical Specifications

Wind Loading @ Velocity, frontal 71.0 N @ 150 km/h (16.0 lbf @ 150 km/h)
Wind Loading @ Velocity, lateral 7.0 N @ 150 km/h (1.6 lbf @ 150 km/h)

Environmental Specifications

Operating Temperature -40 °C to +65 °C (-40 °F to +149 °F)
Corrosion Test Method IEC 60068-2-11, 30 days
Ingress Protection Test Method IEC 60529:2001, IP67

Packaging and Weights

Included Mounting hardware
Volume 3.5 L
Weight, without mounting hardware 4 kg | 8.818 lb
Click on image to enlarge.
Click on image to enlarge.
Click on image to enlarge.

Product Specification

Video

Filter Products – Designed for PIM Excellence
Filter Products – Designed for PIM Excellence

Product Specification

Video

Filter Products – Designed for PIM Excellence
Filter Products – Designed for PIM Excellence