WGB4-132
Boot Assembly, 4 in, for elliptical waveguide 132
Specifications
Product Classification
Product Type | Boot assembly |
General Specifications
Cable Type | Elliptical waveguide |
Cables per Cushion | 1 |
Color | Black |
Dimensions
Width | 101.6 mm | 4 in |
Length | 76.2 mm | 3 in |
Waveguide Size | WR62 | WG18 | R140 |
Material Specifications
Material Type | EPDM rubber |
Environmental Specifications
UV Resistance Test Method | MIL-STD-810E, Procedure 11, Method 557 |
Weather Resistance Test Method | 04AS00-03.9.52 | IEC 60529:2001, IP66 |
Packaging and Weights
Height, packed | 139.7 mm | 5.5 in |
Width, packed | 139.7 mm | 5.5 in |
Length, packed | 152.4 mm | 6 in |
Included | Boot | Cushion |
Packaging quantity | 1 |
Weight, gross | 0.25 kg | 0.551 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Product Type | Boot assembly |
General Specifications
Cable Type | Elliptical waveguide |
Cables per Cushion | 1 |
Color | Black |
Dimensions
Width | 101.6 mm | 4 in |
Length | 76.2 mm | 3 in |
Waveguide Size | WR62 | WG18 | R140 |
Material Specifications
Material Type | EPDM rubber |
Environmental Specifications
UV Resistance Test Method | MIL-STD-810E, Procedure 11, Method 557 |
Weather Resistance Test Method | 04AS00-03.9.52 | IEC 60529:2001, IP66 |
Packaging and Weights
Height, packed | 139.7 mm | 5.5 in |
Width, packed | 139.7 mm | 5.5 in |
Length, packed | 152.4 mm | 6 in |
Included | Boot | Cushion |
Packaging quantity | 1 |
Weight, gross | 0.25 kg | 0.551 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Installation Instruction
Warranty
Installation Instruction
Product Compliance Documentation
Warranty
Other Ways to Browse