CST-10
Channel Strut, 10 ft
Specifications
Product Classification
Product Type | Square rail support component |
Dimensions
Height | 25.4 mm | 1 in |
Width | 76.2 mm | 3 in |
Length | 3048 mm | 120 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Channel strut |
Packaging quantity | 1 |
Weight, net | 6.4 kg | 14.11 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Product Classification
Product Type | Square rail support component |
Dimensions
Height | 25.4 mm | 1 in |
Width | 76.2 mm | 3 in |
Length | 3048 mm | 120 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Channel strut |
Packaging quantity | 1 |
Weight, net | 6.4 kg | 14.11 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Assembly Drawing
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse