UNI-158-10-001
Channel Strut, 1-5/8" x 3" long slots - 10 feet long
Specifications
Product Classification
Product Type | Square rail support component |
Dimensions
Length | 3048.000 mm | 120 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Channel strut |
Packaging quantity | 1 |
Weight, net | 8 kg | 17.637 lb |
Product Classification
Product Type | Square rail support component |
Dimensions
Length | 3048.000 mm | 120 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Channel strut |
Packaging quantity | 1 |
Weight, net | 8 kg | 17.637 lb |
Documentation & Downloads
Assembly Drawing
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse