Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

MF-279

Base Shoe Pipe Column, 12 ft

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Pipe column

General Specifications

Application Base shoe
Mounting Waveguide bridge support bracket
Pipe, quantity 1

Dimensions

Height 3657.6 mm | 144 in
Width 127 mm | 5 in
Length 254 mm | 10 in
Pipe Length 3657.6 mm | 144 in
Pipe Outer Diameter 88.9 mm | 3.5 in

Outline Drawing

Click on image to enlarge.

Material Specifications

Material Type Hot dip galvanized steel

Packaging and Weights

Included Anchors | Pipe
Packaging quantity 1
Weight, net 46.7 kg | 102.956 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Pipe column

General Specifications

Application Base shoe
Mounting Waveguide bridge support bracket
Pipe, quantity 1

Dimensions

Height 3657.6 mm | 144 in
Width 127 mm | 5 in
Length 254 mm | 10 in
Pipe Length 3657.6 mm | 144 in
Pipe Outer Diameter 88.9 mm | 3.5 in

Material Specifications

Material Type Hot dip galvanized steel

Packaging and Weights

Included Anchors | Pipe
Packaging quantity 1
Weight, net 46.7 kg | 102.956 lb
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system