Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

MT-F503

Straight/Hinged Splice

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Splices and splicing kits

General Specifications

Application Waveguide bridge kit, 12 in
Mounting Solid waveguide bridge

Dimensions

Height 127 mm | 5 in
Width 304.8 mm | 12 in
Length 152.4 mm | 6 in

Outline Drawing

Click on image to enlarge.

Material Specifications

Material Type Hot dip galvanized steel

Packaging and Weights

Included Hardware | Splices
Packaging quantity 1
Weight, net 1.8 kg | 3.968 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Splices and splicing kits

General Specifications

Application Waveguide bridge kit, 12 in
Mounting Solid waveguide bridge

Dimensions

Height 127 mm | 5 in
Width 304.8 mm | 12 in
Length 152.4 mm | 6 in

Material Specifications

Material Type Hot dip galvanized steel

Packaging and Weights

Included Hardware | Splices
Packaging quantity 1
Weight, net 1.8 kg | 3.968 lb
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system