760151183 | 360-IPR-1100-GS6-DM6
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
SYSTIMAX 360™ GigaSPEED X10D® 1100GS6 Evolve Category 6A U/UTP Distribution Module, 6 port
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | SYSTIMAX® |
Product Type | Module |
Product Brand | GigaSPEED X10D® | SYSTIMAX 360™ |
General Specifications
ANSI/TIA Category | 6A |
Cable Type | Unshielded |
Color | Cool gray |
Conductor Type | Solid | Stranded |
Intelligence Type | iPatch® ready |
Modules, quantity | 1 |
Rack Type | EIA 19 in |
Rack Units | 1 |
Termination Type | IDC |
Total Ports, quantity | 6 |
Wiring | T568A | T568B |
Dimensions
Height | 43.688 mm | 1.72 in |
Width | 482.6 mm | 19 in |
Depth | 28.702 mm | 1.13 in |
Compatible Diameter Over Dielectric, maximum | 1.168 mm | 0.046 in |
Compatible Diameter Over Dielectric, minimum | 0.762 mm | 0.03 in |
Compatible Conductor Gauge, solid | 22-24 AWG | 21 AWG (for CommScope GigaREACH cable only) |
Compatible Conductor Gauge, stranded | 22–24 AWG |
Electrical Specifications
Current Rating at Temperature | 1.5 A @ 20 °C | 1.5 A @ 68 °F |
Dielectric Withstand Voltage, RMS, conductive surface | 1,500 Vac @ 60 Hz |
Dielectric Withstand Voltage, RMS, contact-to-contact | 1,000 Vac @ 60 Hz |
Insulation Resistance, minimum | 500 mOhm |
Material Specifications
Contact Plating Material | Precious metals |
Material Type | High-impact, flame retardant, thermoplastic | Powder-coated steel |
Termination Contact Plating | Nickel |
Mechanical Specifications
Plug Insertion Life, minimum | 750 times |
Plug Insertion Life, test plug | IEC 60603-7 compliant plug |
Plug Retention Force, minimum | 133.447 N | 30 lbf |
Environmental Specifications
Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Relative Humidity | Up to 95%, non-condensing |
Flammability Rating | UL 94 V-0 |
Safety Standard | UL | cUL |
Packaging and Weights
Packaging quantity | 1 |
Weight, net | 0.073 kg | 0.16 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | SYSTIMAX® |
Product Type | Module |
Product Brand | GigaSPEED X10D® | SYSTIMAX 360™ |
General Specifications
ANSI/TIA Category | 6A |
Cable Type | Unshielded |
Color | Cool gray |
Conductor Type | Solid | Stranded |
Intelligence Type | iPatch® ready |
Modules, quantity | 1 |
Rack Type | EIA 19 in |
Rack Units | 1 |
Termination Type | IDC |
Total Ports, quantity | 6 |
Wiring | T568A | T568B |
Dimensions
Height | 43.688 mm | 1.72 in |
Width | 482.6 mm | 19 in |
Depth | 28.702 mm | 1.13 in |
Compatible Diameter Over Dielectric, maximum | 1.168 mm | 0.046 in |
Compatible Diameter Over Dielectric, minimum | 0.762 mm | 0.03 in |
Compatible Conductor Gauge, solid | 22-24 AWG | 21 AWG (for CommScope GigaREACH cable only) |
Compatible Conductor Gauge, stranded | 22–24 AWG |
Electrical Specifications
Current Rating at Temperature | 1.5 A @ 20 °C | 1.5 A @ 68 °F |
Dielectric Withstand Voltage, RMS, conductive surface | 1,500 Vac @ 60 Hz |
Dielectric Withstand Voltage, RMS, contact-to-contact | 1,000 Vac @ 60 Hz |
Insulation Resistance, minimum | 500 mOhm |
Material Specifications
Contact Plating Material | Precious metals |
Material Type | High-impact, flame retardant, thermoplastic | Powder-coated steel |
Termination Contact Plating | Nickel |
Mechanical Specifications
Plug Insertion Life, minimum | 750 times |
Plug Insertion Life, test plug | IEC 60603-7 compliant plug |
Plug Retention Force, minimum | 133.447 N | 30 lbf |
Environmental Specifications
Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Relative Humidity | Up to 95%, non-condensing |
Flammability Rating | UL 94 V-0 |
Safety Standard | UL | cUL |
Packaging and Weights
Packaging quantity | 1 |
Weight, net | 0.073 kg | 0.16 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Product Compliance Documentation
Other Ways to Browse