Products

of 173 results found
View:
Compare

Filters

Featured
1071E
Base Product
1071E
GigaSPEED XL® 1071E ETL Verified Category 6 U/UTP Cable
1071E
  • Regional Availability: Asia | Australia/New Zealand | Latin America | North America
  • Portfolio: SYSTIMAX®
  • Product Type: Twisted pair cable
  • Environmental Space: Non-plenum
  • Cable Type: U/UTP (unshielded)
  • Product Number: 1071E
  • Pairs, quantity: 4
  • Jacket Material: PVC
1071E
  • Portfolio: SYSTIMAX®
  • Product Type: Twisted pair cable
  • Environmental Space: Non-plenum
  • Cable Type: U/UTP (unshielded)
  • Product Number: 1071E
  • Pairs, quantity: 4
  • Jacket Material: PVC
  • Regional Availability: Asia | Australia/New Zealand | Latin America | North America
Featured
1071E-UTG
Base Product
1071E-UTG
GigaSPEED XL® 1071E-UTG ETL Verified Category 6 U/UTP Cable
1071E-UTG
  • Regional Availability: Asia | Australia/New Zealand | Latin America | North America
  • Portfolio: SYSTIMAX®
  • Product Type: Twisted pair cable
  • Environmental Space: Non-plenum
  • Cable Type: U/UTP (unshielded)
  • Product Number: 1071E-UTG
  • Pairs, quantity: 4
  • Jacket Material: PVC
1071E-UTG
  • Portfolio: SYSTIMAX®
  • Product Type: Twisted pair cable
  • Environmental Space: Non-plenum
  • Cable Type: U/UTP (unshielded)
  • Product Number: 1071E-UTG
  • Pairs, quantity: 4
  • Jacket Material: PVC
  • Regional Availability: Asia | Australia/New Zealand | Latin America | North America
Featured
2071E
Base Product
2071E
GigaSPEED XL® 2071E ETL Verified Category 6 U/UTP Cable
2071E
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
  • Portfolio: SYSTIMAX®
  • Product Type: Twisted pair cable
  • Environmental Space: Plenum
  • Cable Type: U/UTP (unshielded)
  • Product Number: 2071E
  • Pairs, quantity: 4
  • Jacket Material: PVC
2071E
  • Portfolio: SYSTIMAX®
  • Product Type: Twisted pair cable
  • Environmental Space: Plenum
  • Cable Type: U/UTP (unshielded)
  • Product Number: 2071E
  • Pairs, quantity: 4
  • Jacket Material: PVC
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
Featured
2071E-UTG
Base Product
2071E-UTG
GigaSPEED XL® 2071E-UTG ETL Verified Category 6 U/UTP Cable
2071E-UTG
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
  • Portfolio: SYSTIMAX®
  • Product Type: Twisted pair cable
  • Environmental Space: Plenum
  • Cable Type: U/UTP (unshielded)
  • Product Number: 2071E-UTG
  • Pairs, quantity: 4
  • Jacket Material: PVC
2071E-UTG
  • Portfolio: SYSTIMAX®
  • Product Type: Twisted pair cable
  • Environmental Space: Plenum
  • Cable Type: U/UTP (unshielded)
  • Product Number: 2071E-UTG
  • Pairs, quantity: 4
  • Jacket Material: PVC
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
Featured
3071E
Base Product
3071E
GigaSPEED XL® 3071 ETL Verified Category 6 U/UTP Cable
3071E
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America
  • Portfolio: SYSTIMAX®
  • Product Type: Twisted pair cable
  • Environmental Space: Low Smoke Zero Halogen (LSZH)
  • Cable Type: U/UTP (unshielded)
  • Product Number: 3071E
  • Pairs, quantity: 4
  • Jacket Material: Low Smoke Zero Halogen (LSZH)
3071E
  • Portfolio: SYSTIMAX®
  • Product Type: Twisted pair cable
  • Environmental Space: Low Smoke Zero Halogen (LSZH)
  • Cable Type: U/UTP (unshielded)
  • Product Number: 3071E
  • Pairs, quantity: 4
  • Jacket Material: Low Smoke Zero Halogen (LSZH)
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America
Featured
3071E-UTG
Base Product
3071E-UTG
GigaSPEED XL® 3071-UTG ETL Verified Category 6 U/UTP Cable
3071E-UTG
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America
  • Portfolio: SYSTIMAX®
  • Product Type: Twisted pair cable
  • Environmental Space: Low Smoke Zero Halogen (LSZH)
  • Cable Type: U/UTP (unshielded)
  • Product Number: 3071E-UTG
  • Pairs, quantity: 4
  • Jacket Material: Low Smoke Zero Halogen (LSZH)
3071E-UTG
  • Portfolio: SYSTIMAX®
  • Product Type: Twisted pair cable
  • Environmental Space: Low Smoke Zero Halogen (LSZH)
  • Cable Type: U/UTP (unshielded)
  • Product Number: 3071E-UTG
  • Pairs, quantity: 4
  • Jacket Material: Low Smoke Zero Halogen (LSZH)
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America
Featured
3081B
Base Product
3081B
GigaSPEED XL5™ 3081B ETL Verified Category 6 U/UTP Cable
3081B
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America
  • Portfolio: SYSTIMAX®
  • Product Type: Twisted pair cable
  • Environmental Space: Low Smoke Zero Halogen (LSZH)
  • Cable Type: U/UTP (unshielded)
  • Product Number: 3081B
  • Pairs, quantity: 4
  • Jacket Material: Low Smoke Zero Halogen (LSZH)
3081B
  • Portfolio: SYSTIMAX®
  • Product Type: Twisted pair cable
  • Environmental Space: Low Smoke Zero Halogen (LSZH)
  • Cable Type: U/UTP (unshielded)
  • Product Number: 3081B
  • Pairs, quantity: 4
  • Jacket Material: Low Smoke Zero Halogen (LSZH)
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America
Featured
760258450 | 2081B BLU C6 4/23 U/UTP W1000 760258450 | 2081B BLU C6 4/23 U/UTP W1000
Variant of 2071E
SYSTIMAX GigaSPEED XL5™ 2081B ETL Verified Category 6 U/UTP Cable, plenum, blue jacket, 4 pair count, 1000 ft (305 m) length, WE TOTE® box
760258450 | 2081B BLU C6 4/23 U/UTP W1000
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
  • Portfolio: SYSTIMAX®
  • Product Type: Twisted pair cable
  • Environmental Space: Plenum
  • Cable Type: U/UTP (unshielded)
  • Jacket Color: Blue
  • Product Number: 2081B
  • Packaging Type: WE TOTE® box
  • Pairs, quantity: 4
  • Jacket Material: PVC
  • Cable Length: 304.8 m | 1000 ft
760258450 | 2081B BLU C6 4/23 U/UTP W1000
  • Portfolio: SYSTIMAX®
  • Product Type: Twisted pair cable
  • Environmental Space: Plenum
  • Cable Type: U/UTP (unshielded)
  • Jacket Color: Blue
  • Product Number: 2081B
  • Packaging Type: WE TOTE® box
  • Pairs, quantity: 4
  • Jacket Material: PVC
  • Cable Length: 304.8 m | 1000 ft
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
Featured
760258451 | 2081B SLT C6 4/23 U/UTP W1000 760258451 | 2081B SLT C6 4/23 U/UTP W1000
Variant of 2071E
SYSTIMAX GigaSPEED XL5™ 2081B ETL Verified Category 6 U/UTP Cable, plenum, slate jacket, 4 pair count, 1000 ft (305 m) length, WE TOTE® box
760258451 | 2081B SLT C6 4/23 U/UTP W1000
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
  • Portfolio: SYSTIMAX®
  • Product Type: Twisted pair cable
  • Environmental Space: Plenum
  • Cable Type: U/UTP (unshielded)
  • Jacket Color: Slate
  • Product Number: 2081B
  • Packaging Type: WE TOTE® box
  • Pairs, quantity: 4
  • Jacket Material: PVC
  • Cable Length: 304.8 m | 1000 ft
760258451 | 2081B SLT C6 4/23 U/UTP W1000
  • Portfolio: SYSTIMAX®
  • Product Type: Twisted pair cable
  • Environmental Space: Plenum
  • Cable Type: U/UTP (unshielded)
  • Jacket Color: Slate
  • Product Number: 2081B
  • Packaging Type: WE TOTE® box
  • Pairs, quantity: 4
  • Jacket Material: PVC
  • Cable Length: 304.8 m | 1000 ft
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
Featured
760258452 | 2081B WHT C6 4/23 U/UTP W1000 760258452 | 2081B WHT C6 4/23 U/UTP W1000
Variant of 2071E
SYSTIMAX GigaSPEED XL5™ 2081B ETL Verified Category 6 U/UTP Cable, plenum, white jacket, 4 pair count, 1000 ft (305 m) length, WE TOTE® box
760258452 | 2081B WHT C6 4/23 U/UTP W1000
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
  • Portfolio: SYSTIMAX®
  • Product Type: Twisted pair cable
  • Environmental Space: Plenum
  • Cable Type: U/UTP (unshielded)
  • Jacket Color: White
  • Product Number: 2081B
  • Packaging Type: WE TOTE® box
  • Pairs, quantity: 4
  • Jacket Material: PVC
  • Cable Length: 304.8 m | 1000 ft
760258452 | 2081B WHT C6 4/23 U/UTP W1000
  • Portfolio: SYSTIMAX®
  • Product Type: Twisted pair cable
  • Environmental Space: Plenum
  • Cable Type: U/UTP (unshielded)
  • Jacket Color: White
  • Product Number: 2081B
  • Packaging Type: WE TOTE® box
  • Pairs, quantity: 4
  • Jacket Material: PVC
  • Cable Length: 304.8 m | 1000 ft
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
Featured
760258481 | 1573A BLK C6 4/21 U/UTP R1000 760258481 | 1573A BLK C6 4/21 U/UTP R1000
Variant of 1573A
GigaREACH™ XL "Extended Distance" 1573A Category 6 U/UTP Cable, gel-filled outdoor, black jacket, 4 pair count, 1000 ft (305 m) length, reel
760258481 | 1573A BLK C6 4/21 U/UTP R1000
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
  • Portfolio: SYSTIMAX®
  • Product Type: Twisted pair cable
  • Environmental Space: Buried
  • Cable Type: U/UTP (unshielded)
  • Jacket Color: Black
  • Product Number: 1573A
  • Packaging Type: Reel
  • Pairs, quantity: 4
  • Jacket Material: PE
  • Cable Length: 304.8 m | 1000 ft
  • EN50575 CPR Cable EuroClass Fire...: No Rating
760258481 | 1573A BLK C6 4/21 U/UTP R1000
  • Portfolio: SYSTIMAX®
  • Product Type: Twisted pair cable
  • Environmental Space: Buried
  • Cable Type: U/UTP (unshielded)
  • Jacket Color: Black
  • Product Number: 1573A
  • Packaging Type: Reel
  • Pairs, quantity: 4
  • Jacket Material: PE
  • Cable Length: 304.8 m | 1000 ft
  • EN50575 CPR Cable EuroClass Fire...: No Rating
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
Featured
760258679 | 1573A BLK C6 4/21 U/UTP R3000 760258679 | 1573A BLK C6 4/21 U/UTP R3000
GigaREACH™ XL "Extended Distance" 1573A Category 6 U/UTP Cable, gel-filled outdoor, black jacket, 4 pair count, 3000 ft (915 m) length, reel
760258679 | 1573A BLK C6 4/21 U/UTP R3000
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
  • Portfolio: SYSTIMAX®
  • Product Type: Twisted pair cable
  • Cable Type: U/UTP (unshielded)
  • Product Number: 1573A
  • Pairs, quantity: 4
  • Jacket Material: PE
  • Cable Length: 914.400 m | 3000 ft
760258679 | 1573A BLK C6 4/21 U/UTP R3000
  • Portfolio: SYSTIMAX®
  • Product Type: Twisted pair cable
  • Cable Type: U/UTP (unshielded)
  • Product Number: 1573A
  • Pairs, quantity: 4
  • Jacket Material: PE
  • Cable Length: 914.400 m | 3000 ft
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America