Products

of 4451 results found
View:
Compare

Filters

Featured
1071E
Base Product
1071E
GigaSPEED XL® 1071E ETL Verified Category 6 U/UTP Cable
1071E
  • Regional Availability: Asia | Australia/New Zealand | Latin America | North America
  • Portfolio: SYSTIMAX®
  • Product Type: Twisted pair cable
  • Environmental Space: Non-plenum
  • Cable Type: U/UTP (unshielded)
  • Product Number: 1071E
  • Pairs, quantity: 4
  • Jacket Material: PVC
1071E
  • Portfolio: SYSTIMAX®
  • Product Type: Twisted pair cable
  • Environmental Space: Non-plenum
  • Cable Type: U/UTP (unshielded)
  • Product Number: 1071E
  • Pairs, quantity: 4
  • Jacket Material: PVC
  • Regional Availability: Asia | Australia/New Zealand | Latin America | North America
Featured
1071E-UTG
Base Product
1071E-UTG
GigaSPEED XL® 1071E-UTG ETL Verified Category 6 U/UTP Cable
1071E-UTG
  • Regional Availability: Asia | Australia/New Zealand | Latin America | North America
  • Portfolio: SYSTIMAX®
  • Product Type: Twisted pair cable
  • Environmental Space: Non-plenum
  • Cable Type: U/UTP (unshielded)
  • Product Number: 1071E-UTG
  • Pairs, quantity: 4
  • Jacket Material: PVC
1071E-UTG
  • Portfolio: SYSTIMAX®
  • Product Type: Twisted pair cable
  • Environmental Space: Non-plenum
  • Cable Type: U/UTP (unshielded)
  • Product Number: 1071E-UTG
  • Pairs, quantity: 4
  • Jacket Material: PVC
  • Regional Availability: Asia | Australia/New Zealand | Latin America | North America
Featured
1091B
Base Product
1091B
GigaSPEED X10D® 1091B ETL Verified Category 6A U/UTP Cable
1091B
  • Regional Availability: Asia | Australia/New Zealand | Latin America | North America
  • Portfolio: SYSTIMAX®
  • Product Type: Twisted pair cable
  • Environmental Space: Non-plenum
  • Cable Type: U/UTP (unshielded)
  • Product Number: 1091B
  • Pairs, quantity: 4
  • Jacket Material: PVC
1091B
  • Portfolio: SYSTIMAX®
  • Product Type: Twisted pair cable
  • Environmental Space: Non-plenum
  • Cable Type: U/UTP (unshielded)
  • Product Number: 1091B
  • Pairs, quantity: 4
  • Jacket Material: PVC
  • Regional Availability: Asia | Australia/New Zealand | Latin America | North America
Featured
1091B-UTG
Base Product
1091B-UTG
GigaSPEED X10D® 1091B-UTG ETL Verified Category 6A U/UTP Cable
1091B-UTG
  • Regional Availability: Asia | Australia/New Zealand | Latin America | North America
  • Portfolio: SYSTIMAX®
  • Product Type: Twisted pair cable
  • Environmental Space: Non-plenum
  • Cable Type: U/UTP (unshielded)
  • Product Number: 1091B-UTG
  • Pairs, quantity: 4
  • Jacket Material: PVC
1091B-UTG
  • Portfolio: SYSTIMAX®
  • Product Type: Twisted pair cable
  • Environmental Space: Non-plenum
  • Cable Type: U/UTP (unshielded)
  • Product Number: 1091B-UTG
  • Pairs, quantity: 4
  • Jacket Material: PVC
  • Regional Availability: Asia | Australia/New Zealand | Latin America | North America
Featured
1091L
Base Product
1091L
GigaSPEED X10D® 1091B ETL Verified Category 6A U/UTP Cable
1091L
  • Regional Availability: Asia | Australia/New Zealand | Latin America | North America
  • Portfolio: SYSTIMAX®
  • Product Type: Twisted pair cable
  • Environmental Space: Non-plenum
  • Cable Type: U/UTP (unshielded)
  • Product Number: 1091B
  • Pairs, quantity: 4
  • Jacket Material: PVC
1091L
  • Portfolio: SYSTIMAX®
  • Product Type: Twisted pair cable
  • Environmental Space: Non-plenum
  • Cable Type: U/UTP (unshielded)
  • Product Number: 1091B
  • Pairs, quantity: 4
  • Jacket Material: PVC
  • Regional Availability: Asia | Australia/New Zealand | Latin America | North America
Featured
1091SD
Base Product
1091SD
GigaSPEED X10D® 1091SD ETL Verified Category 6A U/UTP Cable
1091SD
  • Regional Availability: Asia | Australia/New Zealand | Latin America | Middle East/Africa | North America
  • Portfolio: SYSTIMAX®
  • Product Type: Twisted pair cable
  • Environmental Space: Non-plenum
  • Cable Type: U/UTP (unshielded)
  • Product Number: 1091SD
  • Pairs, quantity: 4
  • Jacket Material: PVC
1091SD
  • Portfolio: SYSTIMAX®
  • Product Type: Twisted pair cable
  • Environmental Space: Non-plenum
  • Cable Type: U/UTP (unshielded)
  • Product Number: 1091SD
  • Pairs, quantity: 4
  • Jacket Material: PVC
  • Regional Availability: Asia | Australia/New Zealand | Latin America | Middle East/Africa | North America
Featured
1291B
Base Product
1291B
GigaSPEED X10D® 1291B Category 6A Cable
1291B
  • Regional Availability: Asia | Australia/New Zealand | Latin America | North America
  • Portfolio: SYSTIMAX®
  • Product Type: Twisted pair cable
  • Cable Type: F/UTP (shielded)
  • Product Number: 1291B
  • Pairs, quantity: 4
1291B
  • Portfolio: SYSTIMAX®
  • Product Type: Twisted pair cable
  • Cable Type: F/UTP (shielded)
  • Product Number: 1291B
  • Pairs, quantity: 4
  • Regional Availability: Asia | Australia/New Zealand | Latin America | North America
Featured
2071E
Base Product
2071E
GigaSPEED XL® 2071E ETL Verified Category 6 U/UTP Cable
2071E
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
  • Portfolio: SYSTIMAX®
  • Product Type: Twisted pair cable
  • Environmental Space: Plenum
  • Cable Type: U/UTP (unshielded)
  • Product Number: 2071E
  • Pairs, quantity: 4
  • Jacket Material: PVC
2071E
  • Portfolio: SYSTIMAX®
  • Product Type: Twisted pair cable
  • Environmental Space: Plenum
  • Cable Type: U/UTP (unshielded)
  • Product Number: 2071E
  • Pairs, quantity: 4
  • Jacket Material: PVC
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
Featured
2071E-UTG
Base Product
2071E-UTG
GigaSPEED XL® 2071E-UTG ETL Verified Category 6 U/UTP Cable
2071E-UTG
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
  • Portfolio: SYSTIMAX®
  • Product Type: Twisted pair cable
  • Environmental Space: Plenum
  • Cable Type: U/UTP (unshielded)
  • Product Number: 2071E-UTG
  • Pairs, quantity: 4
  • Jacket Material: PVC
2071E-UTG
  • Portfolio: SYSTIMAX®
  • Product Type: Twisted pair cable
  • Environmental Space: Plenum
  • Cable Type: U/UTP (unshielded)
  • Product Number: 2071E-UTG
  • Pairs, quantity: 4
  • Jacket Material: PVC
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
Featured
2091B
Base Product
2091B
GigaSPEED X10D® 2091B ETL Verified Category 6A U/UTP Cable
2091B
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
  • Portfolio: SYSTIMAX®
  • Product Type: Twisted pair cable
  • Environmental Space: Plenum
  • Cable Type: U/UTP (unshielded)
  • Product Number: 2091B
  • Pairs, quantity: 4
  • Jacket Material: PVC
2091B
  • Portfolio: SYSTIMAX®
  • Product Type: Twisted pair cable
  • Environmental Space: Plenum
  • Cable Type: U/UTP (unshielded)
  • Product Number: 2091B
  • Pairs, quantity: 4
  • Jacket Material: PVC
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
Featured
2091B-UTG
Base Product
2091B-UTG
GigaSPEED X10D® 2091B-UTG ETL Verified Category 6A U/UTP Cable
2091B-UTG
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
  • Portfolio: SYSTIMAX®
  • Product Type: Twisted pair cable
  • Environmental Space: Plenum
  • Cable Type: U/UTP (unshielded)
  • Product Number: 2091B-UTG
  • Pairs, quantity: 4
  • Jacket Material: PVC
2091B-UTG
  • Portfolio: SYSTIMAX®
  • Product Type: Twisted pair cable
  • Environmental Space: Plenum
  • Cable Type: U/UTP (unshielded)
  • Product Number: 2091B-UTG
  • Pairs, quantity: 4
  • Jacket Material: PVC
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
Featured
2291B
Base Product
2291B
GigaSPEED X10D® 2291B Category 6A Cable
2291B
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
  • Portfolio: SYSTIMAX®
  • Product Type: Twisted pair cable
  • Environmental Space: Indoor | Plenum
  • Product Number: 2291B
  • Pairs, quantity: 4
2291B
  • Portfolio: SYSTIMAX®
  • Product Type: Twisted pair cable
  • Environmental Space: Indoor | Plenum
  • Product Number: 2291B
  • Pairs, quantity: 4
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America