1P2132-000 | FIBRBOX-B-12-1-AS
- Available in:
- North America
FIBRBOX Fiber Optic pedestal, wall, or pole mount splice enclosure, Buffer tube storage up to 96 fiber cable, 120 single splices or 288 mass fusion, with ground block, and gasket sealed door
Specifications
Product Classification
Regional Availability | North America |
Portfolio | CommScope® |
Product Type | Single-ended, rectangular fiber closure |
General Specifications
Functionality | Splicing |
Access | Front |
Cable Entry Location | Bottom |
Enclosure Color | Almond |
Front Cover Type | Hinged with lock |
Mounting | Pedestal | Pole | Wall |
Port, quantity | 24 |
Splice Tray Construction | SC (Single circuit) |
Splice Trays | Included |
Splice Trays Included, quantity | 1 |
Splicing Capacity, maximum | 12 |
Splicing Type | Heat shrink, mass fusion | Heat shrink, single fiber fusion |
Splicing Type, Supported | Mass fusion | Single fusion |
Dimensions
Height | 462.84 mm | 18.222 in |
Width | 152.4 mm | 6.000 in |
Depth | 106.68 mm | 4.200 in |
Material Specifications
Material Type | Aluminum |
Optical Specifications
Fiber Mode | Singlemode |
Environmental Specifications
Environmental Space | Indoor/Outdoor |
Qualification Standards | IEC 60529, IP54 | IEC 61753-1, category G |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Box | Carton |
Product Classification
Regional Availability | North America |
Portfolio | CommScope® |
Product Type | Single-ended, rectangular fiber closure |
General Specifications
Functionality | Splicing |
Access | Front |
Cable Entry Location | Bottom |
Enclosure Color | Almond |
Front Cover Type | Hinged with lock |
Mounting | Pedestal | Pole | Wall |
Port, quantity | 24 |
Splice Tray Construction | SC (Single circuit) |
Splice Trays | Included |
Splice Trays Included, quantity | 1 |
Splicing Capacity, maximum | 12 |
Splicing Type | Heat shrink, mass fusion | Heat shrink, single fiber fusion |
Splicing Type, Supported | Mass fusion | Single fusion |
Dimensions
Height | 462.84 mm | 18.222 in |
Width | 152.4 mm | 6.000 in |
Depth | 106.68 mm | 4.200 in |
Material Specifications
Material Type | Aluminum |
Optical Specifications
Fiber Mode | Singlemode |
Environmental Specifications
Environmental Space | Indoor/Outdoor |
Qualification Standards | IEC 60529, IP54 | IEC 61753-1, category G |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Box | Carton |
Documentation & Downloads
Installation Instruction
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse