760237400 | BUDI-S-SEAL-BLIND-PG29
- Available in:
- North America
BUDI™ Fiber Optic Cable Sealing Kit for for single cable with a diameter from 15 up to 26mm, no cable fixation
Specifications
Product Classification
Regional Availability | North America |
Product Type | Cable sealing |
Product Brand | BUDI™ |
Product Series | BUDI-S |
General Specifications
Application | For holding up to 1 cable with a diameter from 15 up to 26mm, no cable fixation |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Product Classification
Regional Availability | North America |
Product Type | Cable sealing |
Product Brand | BUDI™ |
Product Series | BUDI-S |
General Specifications
Application | For holding up to 1 cable with a diameter from 15 up to 26mm, no cable fixation |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Ordering Guide
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Ordering Guide
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse