BUDI™ Fiber Optic Wall Mount Enclosure for Splice/Patch, 36 SC/APC adapters
Specifications
Product Classification
Regional Availability | North America |
Portfolio | CommScope® |
Product Type | Wall box |
Product Brand | BUDI™ |
Product Series | BUDI-FM |
Country Specific for | United States |
Warranty | For more information, please consult our Product Warranty guidelines |
General Specifications
Functionality | Patching | Splicing |
Adapter Ports, quantity | 36 |
Adapters, quantity | 36 |
Color | Gray |
Interface | SC/APC |
Mounting | Wall mount |
Patching Capacity, maximum | 36 |
Pigtails Included, quantity | 36 |
Dimensions
Height | 480 mm | 18.898 in |
Height, with cover | 550 mm | 21.654 in |
Width | 360 mm | 14.173 in |
Depth | 175 mm | 6.890 in |
Material Specifications
Material Type | PC/ABS |
Environmental Specifications
Environmental Space | Indoor/Outdoor |
Flammability Rating | UL 94 V-0 |
UV Resistance | UV stabilized |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Carton |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Product Classification
Regional Availability | North America |
Portfolio | CommScope® |
Product Type | Wall box |
Product Brand | BUDI™ |
Product Series | BUDI-FM |
Country Specific for | United States |
Warranty | For more information, please consult our Product Warranty guidelines |
General Specifications
Functionality | Patching | Splicing |
Adapter Ports, quantity | 36 |
Adapters, quantity | 36 |
Color | Gray |
Interface | SC/APC |
Mounting | Wall mount |
Patching Capacity, maximum | 36 |
Pigtails Included, quantity | 36 |
Dimensions
Height | 480 mm | 18.898 in |
Height, with cover | 550 mm | 21.654 in |
Width | 360 mm | 14.173 in |
Depth | 175 mm | 6.890 in |
Material Specifications
Material Type | PC/ABS |
Environmental Specifications
Environmental Space | Indoor/Outdoor |
Flammability Rating | UL 94 V-0 |
UV Resistance | UV stabilized |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Carton |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Installation Instruction
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse