BUDI™ Fiber Optic Wall mount Enclosure, empty for holding PON Application kits, without lock
Features and Benefits
- Compact, wall mountable fiber enclosures for indoor and outdoor use
- Specifically designed for fast FTTH deployment and easy customer connection
- Available with splicing (FIST) and/or patching and/or splitter combinations
- Multiple and modular wrap around cable port sealing options
Specifications
Product Classification
Regional Availability | EMEA |
Portfolio | CommScope® |
Product Type | Fiber wall box |
Product Brand | BUDI™ |
Product Series | BUDI-S |
General Specifications
Functionality | Patching | Splicing |
Access | Front |
Enclosure Color | Gray |
Front Cover Type | Snap-on cover |
Interface | Unloaded |
Mounting | Wall |
Dimensions
Height | 425 mm | 16.732 in |
Height, with cover | 500 mm | 19.685 in |
Width | 295 mm | 11.614 in |
Depth | 145 mm | 5.709 in |
Material Specifications
Enclosure Material Type | LSZH thermoplastic |
Environmental Specifications
Environmental Space | Indoor/Outdoor |
Qualification Standards | IEC 60529, IP54 | IEC 61753-1, category G |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Box | Carton |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant/Exempted |
Product Classification
Regional Availability | EMEA |
Portfolio | CommScope® |
Product Type | Fiber wall box |
Product Brand | BUDI™ |
Product Series | BUDI-S |
General Specifications
Functionality | Patching | Splicing |
Access | Front |
Enclosure Color | Gray |
Front Cover Type | Snap-on cover |
Interface | Unloaded |
Mounting | Wall |
Dimensions
Height | 425 mm | 16.732 in |
Height, with cover | 500 mm | 19.685 in |
Width | 295 mm | 11.614 in |
Depth | 145 mm | 5.709 in |
Material Specifications
Enclosure Material Type | LSZH thermoplastic |
Environmental Specifications
Environmental Space | Indoor/Outdoor |
Qualification Standards | IEC 60529, IP54 | IEC 61753-1, category G |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Box | Carton |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Installation Instruction
Ordering Guide
Visio Stencil
Warranty
Installation Instruction
Ordering Guide
Product Compliance Documentation
Visio Stencil
Warranty
Other Ways to Browse