BUDI™ Fiber Optic Wall mount Enclosure, empty for holding PON Application kits, with lock
Features and Benefits
- Compact, wall mountable fiber enclosures for indoor and outdoor use
- Specifically designed for fast FTTH deployment and easy customer connection
- Available with splicing (FIST) and/or patching and/or splitter combinations
- Multiple and modular wrap around cable port sealing options
Specifications
Product Classification
Regional Availability | EMEA |
Product Type | Fiber wall box |
Product Brand | BUDI™ |
Product Series | BUDI-M |
General Specifications
Functionality | Patching | Splicing |
Access | Front |
Enclosure Color | Gray |
Front Cover Type | Snap-on cover |
Interface | Unloaded |
Lock Type | Key lock |
Mounting | Wall |
Dimensions
Height | 480 mm | 18.898 in |
Height, with cover | 550 mm | 21.654 in |
Width | 360 mm | 14.173 in |
Depth | 175 mm | 6.89 in |
Dimension Drawing
Click on image to enlarge. |
Material Specifications
Enclosure Material Type | LSZH thermoplastic |
Environmental Specifications
Environmental Space | Indoor/Outdoor |
Qualification Standards | IEC 60529, IP54 | IEC 61753-1, category G |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Box | Carton |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Product Classification
Regional Availability | EMEA |
Product Type | Fiber wall box |
Product Brand | BUDI™ |
Product Series | BUDI-M |
General Specifications
Functionality | Patching | Splicing |
Access | Front |
Enclosure Color | Gray |
Front Cover Type | Snap-on cover |
Interface | Unloaded |
Lock Type | Key lock |
Mounting | Wall |
Dimensions
Height | 480 mm | 18.898 in |
Height, with cover | 550 mm | 21.654 in |
Width | 360 mm | 14.173 in |
Depth | 175 mm | 6.89 in |
Material Specifications
Enclosure Material Type | LSZH thermoplastic |
Environmental Specifications
Environmental Space | Indoor/Outdoor |
Qualification Standards | IEC 60529, IP54 | IEC 61753-1, category G |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Box | Carton |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse