CS6977-000 | BUDI-M-SEAL-6x10
- Available in:
- EMEA
BUDI™ Fiber Optic Cable Sealing Kit for up to 6 cables with 10mm cable diameter
Specifications
Product Classification
| Regional Availability | EMEA |
| Product Type | Seal |
| Product Brand | BUDI™ |
| Product Series | BUDI-M |
General Specifications
| Application | For holding up to 6 cables with 10mm cable diameter |
Port Configuration
| Click on image to enlarge. |
Regulatory Compliance/Certifications
| Agency | Classification |
| ROHS | Compliant |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| UK-ROHS | Compliant |
Product Classification
| Regional Availability | EMEA |
| Product Type | Seal |
| Product Brand | BUDI™ |
| Product Series | BUDI-M |
General Specifications
| Application | For holding up to 6 cables with 10mm cable diameter |
| Click on image to enlarge. |
Regulatory Compliance/Certifications
| Agency | Classification |
| ROHS | Compliant |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Ordering Guide
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Ordering Guide
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse
