CS6979-000 | BUDI-M-SEAL-3x20
- Available in:
- EMEA
BUDI™ Fiber Optic Wrap around Cable Sealing Kit for up to 3 cables with max 20mm cable diameter
Specifications
Product Classification
Regional Availability | EMEA |
Product Type | Seal |
Product Brand | BUDI™ |
Product Series | BUDI-M |
General Specifications
Application | For holding up to 3 cables with 20mm cable diameter |
Port Configuration
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | EMEA |
Product Type | Seal |
Product Brand | BUDI™ |
Product Series | BUDI-M |
General Specifications
Application | For holding up to 3 cables with 20mm cable diameter |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Ordering Guide
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Ordering Guide
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse