BUDI™ Fiber Optic Wall mount Enclosure, 36 SC/APC adapters, single circuit FIST splice trays for 36 SMOUV splices
Features and Benefits
- Compact, wall mountable fiber enclosures for indoor and outdoor use
- Specifically designed for fast FTTH deployment and easy customer connection
- Available with splicing (FIST) and/or patching and/or splitter combinations
- Multiple and modular wrap around cable port sealing options
Specifications
Product Classification
Regional Availability | EMEA |
Portfolio | CommScope® |
Product Type | Fiber wall box |
Product Brand | BUDI™ |
Product Series | BUDI-M |
General Specifications
Functionality | Patching | Splicing |
Access | Front |
Enclosure Color | Gray |
Front Cover Type | Snap-on cover |
Interface | SC/APC |
Mounting | Wall |
Port, quantity | 36 |
Splice Tray Construction | SC (Single circuit) |
Splicing Capacity, maximum | 36 |
Dimensions
Height | 480 mm | 18.898 in |
Height, with cover | 550 mm | 21.654 in |
Width | 360 mm | 14.173 in |
Depth | 175 mm | 6.890 in |
Material Specifications
Enclosure Material Type | LSZH thermoplastic |
Optical Specifications
Fiber Mode | Singlemode |
Environmental Specifications
Environmental Space | Indoor/Outdoor |
Qualification Standards | IEC 60529, IP54 | IEC 61753-1, category G |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Box | Carton |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Product Classification
Regional Availability | EMEA |
Portfolio | CommScope® |
Product Type | Fiber wall box |
Product Brand | BUDI™ |
Product Series | BUDI-M |
General Specifications
Functionality | Patching | Splicing |
Access | Front |
Enclosure Color | Gray |
Front Cover Type | Snap-on cover |
Interface | SC/APC |
Mounting | Wall |
Port, quantity | 36 |
Splice Tray Construction | SC (Single circuit) |
Splicing Capacity, maximum | 36 |
Dimensions
Height | 480 mm | 18.898 in |
Height, with cover | 550 mm | 21.654 in |
Width | 360 mm | 14.173 in |
Depth | 175 mm | 6.890 in |
Material Specifications
Enclosure Material Type | LSZH thermoplastic |
Optical Specifications
Fiber Mode | Singlemode |
Environmental Specifications
Environmental Space | Indoor/Outdoor |
Qualification Standards | IEC 60529, IP54 | IEC 61753-1, category G |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Box | Carton |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Other Ways to Browse