The FIST-WR2 wall-mountable rack is a unique sealed physical fiber management system that is designed to be used in an exchange, head end or customer premises environment. It is typically used in vault applications to splice outdoor cable to indoor cable, but it can as well be used as ODF for limited fiber counts.
Two rack sizes are available: 0.76 m and 1.0 m high. The small size can accommodate 5 standard FIST shelves (125 mm high), the large size can accommodate 7 standard FIST shelves.
Features
- Accommodates FIST splicing and patching sub-racks and horizontal patchcord management modules
- Metal compact housing with 2 front doors and swing handle with lock and key
- Field adaptive mounting profiles to 19” or ETSI widt
- Extensive cable inlet/outlet possibilities on top and bottom, left and right: break-out ports for cable and pigtail seals
- Cable attachment plate with C-profile included
- Installer friendly wall attachment kit
- Offers dust-proof, environmental and mechanical protection for the fiber management functions
- Integrated fiber, pigtail and cable management
Products
-
Brochure: Building Entrance Facility Solutions™
A building entrance cabinet is a critical piece of an advanced design is the building entrance termination point, where the OSP and IFC cables are joined, managed, distributed and protected.