NG4access® Module VAM, CWDM, 8 channels, upgrade port, 2 circuits, LC/UPC, left, 1471 nm starting channel, 2 test ports
Build America Buy America (BABA)*
Rely on CommScope for Broadband Equity Access and Development (BEAD) Program and other government funded projects
Features and Benefits
- VAMs help enhance optical transport systems by providing flexible, easy to incorporate optical components into the network
- VAMs increase fiber capacity and help troubleshooting or distributing signals to multiple subscribers
- *Product complies with the Build America, Buy America Act (BABAA) requirements of the Infrastructure Investment and Jobs Act of 2021 (Pub. L. 117- 58, §§ 70901-70953), or is the subject of a waiver approved by the Secretary of Commerce or designee. Compliance requirements and waiver applicability vary based on government funding program. Check the laws and regulations for your specific program.
Specifications
Product Classification
Regional Availability | Latin America | North America |
Portfolio | CommScope® |
Product Type | CWDM module |
Product Brand | NG4access® |
Product Series | FACT | NG4 |
Government Requirements | Build America Buy America (BABA) compliant* |
General Specifications
Device Type | Plug-and-play module |
Functionality | Multiplexing |
Application | For use with NG4 access frames |
Circuits, quantity | 2 |
Distribution Type | 8-channel CWDM |
Interface, front | LC/UPC |
Interface, Input | LC/UPC |
Interface, Output | LC/UPC |
Location of Manufacturing | Waived per BABA waiver for BEAD Program |
Multiplexers, quantity | 2 |
Port Type, optional | Test port | Upgrade port |
Tray Orientation | Left orientation |
Dimensions
Height | 13.21 mm | 0.52 in |
Width | 159.77 mm | 6.29 in |
Depth | 130.3 mm | 5.13 in |
Optical Specifications
Starting Channel Number | 47 |
Starting Wavelength | 1471 nm |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant/Exempted |
Product Classification
Regional Availability | Latin America | North America |
Portfolio | CommScope® |
Product Type | CWDM module |
Product Brand | NG4access® |
Product Series | FACT | NG4 |
Government Requirements | Build America Buy America (BABA) compliant* |
General Specifications
Device Type | Plug-and-play module |
Functionality | Multiplexing |
Application | For use with NG4 access frames |
Circuits, quantity | 2 |
Distribution Type | 8-channel CWDM |
Interface, front | LC/UPC |
Interface, Input | LC/UPC |
Interface, Output | LC/UPC |
Location of Manufacturing | Waived per BABA waiver for BEAD Program |
Multiplexers, quantity | 2 |
Port Type, optional | Test port | Upgrade port |
Tray Orientation | Left orientation |
Dimensions
Height | 13.21 mm | 0.52 in |
Width | 159.77 mm | 6.29 in |
Depth | 130.3 mm | 5.13 in |
Optical Specifications
Starting Channel Number | 47 |
Starting Wavelength | 1471 nm |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse