NG4-WDM-MODULES
Base Product
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
NG4access xWDM Module
Configure Product Variants

Build America Buy America (BABA)*
Rely on CommScope for Broadband Equity Access and Development (BEAD) Program and other government funded projects
Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.
Features and Benefits
CWDM & DWDM VAMs Coarse Wavelength Division Mulitiplexing (CWDM) and Dense Wavelength Division Mulitiplexing (DWDM) VAMs are used to combine (or separate) two or more signals with different wavelengths.
CWDM VAM modules provide a wide range of wavelength combinations from 4 to 8 channels while DWDM VAM modules are typically used for higher channel count requirements and combine 8 to 40 channels based on the ITU DWDM wavelengths.
Both CWDM and DWDM modules are available with up to 12 SC or 24 LC front facing connectors. Test ports are available for signal turn-up and test access.
NG4access CWDM VAMs occupy one access tray in the universal chassis. NG4access DWDM VAMs occupy either one, two or three access trays in the universal chassis.The NG4access universal chassis holds up to 12 left and 12 right orientation single high VAMs. Which easily snap into place.
CWDM VAM modules provide a wide range of wavelength combinations from 4 to 8 channels while DWDM VAM modules are typically used for higher channel count requirements and combine 8 to 40 channels based on the ITU DWDM wavelengths.
Both CWDM and DWDM modules are available with up to 12 SC or 24 LC front facing connectors. Test ports are available for signal turn-up and test access.
NG4access CWDM VAMs occupy one access tray in the universal chassis. NG4access DWDM VAMs occupy either one, two or three access trays in the universal chassis.The NG4access universal chassis holds up to 12 left and 12 right orientation single high VAMs. Which easily snap into place.
- *Product complies with the Build America, Buy America Act (BABAA) requirements of the Infrastructure Investment and Jobs Act of 2021 (Pub. L. 117- 58, §§ 70901-70953), or is the subject of a waiver approved by the Secretary of Commerce or designee. Compliance requirements and waiver applicability vary based on government funding program. Check the laws and regulations for your specific program.
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | CWDM module | DWDM module |
Product Brand | NG4access® |
Product Series | FACT | NG4 |
Government Requirements | Build America Buy America (BABA) compliant* |
Warranty | For more information, please consult our Product Warranty guidelines |
General Specifications
Device Type | Plug-and-play module |
Functionality | Demultiplexing | Multiplexing |
Application | For use with NG4 access frames |
Interface, front | LC/APC | LC/UPC |
Interface, Input | LC/APC | LC/UPC |
Interface, Output | LC/APC | LC/UPC |
Location of Manufacturing | Waived per BABA waiver for BEAD Program |
Tray Orientation | Left orientation | Right orientation |
Dimensions
Height | 13.21 mm | 0.520 in |
Width | 159.77 mm | 6.290 in |
Depth | 130.3 mm | 5.130 in |
Packaging and Weights
Packaging quantity | 1 |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | CWDM module | DWDM module |
Product Brand | NG4access® |
Product Series | FACT | NG4 |
Government Requirements | Build America Buy America (BABA) compliant* |
Warranty | For more information, please consult our Product Warranty guidelines |
General Specifications
Device Type | Plug-and-play module |
Functionality | Demultiplexing | Multiplexing |
Application | For use with NG4 access frames |
Interface, front | LC/APC | LC/UPC |
Interface, Input | LC/APC | LC/UPC |
Interface, Output | LC/APC | LC/UPC |
Location of Manufacturing | Waived per BABA waiver for BEAD Program |
Tray Orientation | Left orientation | Right orientation |
Dimensions
Height | 13.21 mm | 0.520 in |
Width | 159.77 mm | 6.290 in |
Depth | 130.3 mm | 5.130 in |
Packaging and Weights
Packaging quantity | 1 |
Documentation & Downloads
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse