1RU-SP1232002 | 1RU SPLTR PNL (2) 2X32 APC/LC
Base Product: 1RU-SPLTR-PNLS
- Available in:
- Asia
- Australia/New Zealand
- China
- EMEA
- India
- Latin America
- North America
1RU panel, 2X32 split ratio, 2 splitters, LC/APC connectors

Build America Buy America (BABA)*
Rely on CommScope for Broadband Equity Access and Development (BEAD) Program and other government funded projects
Features and Benefits
- *Product complies with the Build America, Buy America Act (BABAA) requirements of the Infrastructure Investment and Jobs Act of 2021 (Pub. L. 117- 58, §§ 70901-70953), or is the subject of a waiver approved by the Secretary of Commerce or designee. Compliance requirements and waiver applicability vary based on government funding program. Check the laws and regulations for your specific program.
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | China | EMEA | India | Latin America | North America |
Product Type | Splitter patch panel |
Product Series | 1RU |
Government Requirements | Build America Buy America (BABA) compliant* |
General Specifications
Functionality | Splitting |
Technology Type | Planar lightwave circuit (PLC) |
Distribution Type | 2 x 32 splitter |
Interface, Input | LC/APC |
Interface, Output | LC/APC |
Location of Manufacturing | Waived per BABA waiver for BEAD Program |
Splitter, quantity | 2 |
Dimensions
Height | 43.69 mm | 1.720 in |
Width | 482.6 mm | 19.000 in |
Length | 199.89 mm | 7.870 in |
Optical Specifications
Directivity, minimum | 55 dB |
Polarization Dependent Loss, maximum | 0.4 dB |
Uniformity, maximum | 2.65 dB |
Wavelength Range | 1260–1650 nm |
Insertion Loss, Splitter, maximum | 18.2 dB |
Return Loss, Splitter, minimum | 50 dB |
Environmental Specifications
Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Relative Humidity | 5%–95%, non-condensing |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | Australia/New Zealand | China | EMEA | India | Latin America | North America |
Product Type | Splitter patch panel |
Product Series | 1RU |
Government Requirements | Build America Buy America (BABA) compliant* |
General Specifications
Functionality | Splitting |
Technology Type | Planar lightwave circuit (PLC) |
Distribution Type | 2 x 32 splitter |
Interface, Input | LC/APC |
Interface, Output | LC/APC |
Location of Manufacturing | Waived per BABA waiver for BEAD Program |
Splitter, quantity | 2 |
Dimensions
Height | 43.69 mm | 1.720 in |
Width | 482.6 mm | 19.000 in |
Length | 199.89 mm | 7.870 in |
Optical Specifications
Directivity, minimum | 55 dB |
Polarization Dependent Loss, maximum | 0.4 dB |
Uniformity, maximum | 2.65 dB |
Wavelength Range | 1260–1650 nm |
Insertion Loss, Splitter, maximum | 18.2 dB |
Return Loss, Splitter, minimum | 50 dB |
Environmental Specifications
Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Relative Humidity | 5%–95%, non-condensing |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Application Guide
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Application Guide
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse