Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

FPX-9FS7/0CRU061

Base Product: FPX-PRE-TERMINATED-PANELS

  • Available in:
  • Latin America
  • North America

FPX Fiber Optic Termination Panel with Indoor/Outdoor Cable, 9RU, 19in, Singlemode, 216 fiber, SC/UPC connectors, Stub tail at far end, putty white, 61m

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Regional Availability Latin America | North America
Portfolio CommScope®
Product Type Fiber patch panel, with indoor/outdoor cable
Product Series FPX

General Specifications

Functionality Patching
Adapter Packs Included, quantity 18
Body Style Symmetrical
Cable Exit Location Upward
Cable Stub Type Indoor/Outdoor
Color Putty white
Growth Configuration Fully loaded
Interface, front SC/UPC
Interface, rear Stub tail
Rack Type EIA 19 in | EIA 23 in
Rack Units 9
Shelf Movement Sliding
Total Fibers, quantity 216
Total Ports, quantity 216

Dimensions

Height 400.05 mm | 15.75 in
Width 482.6 mm | 19 in
Depth 304.8 mm | 12 in
Cable Length 61 m | 200.131 ft

Ordering Tree

Click on image to enlarge.

Material Specifications

Finish Powder coated
Material Type Steel

Optical Specifications

Fiber Mode Singlemode

Environmental Specifications

Operating Temperature -40 °C to +85 °C (-40 °F to +185 °F)
Storage Temperature -40 °C to +85 °C (-40 °F to +185 °F)

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant/Exempted

Product Classification

Regional Availability Latin America | North America
Portfolio CommScope®
Product Type Fiber patch panel, with indoor/outdoor cable
Product Series FPX

General Specifications

Functionality Patching
Adapter Packs Included, quantity 18
Body Style Symmetrical
Cable Exit Location Upward
Cable Stub Type Indoor/Outdoor
Color Putty white
Growth Configuration Fully loaded
Interface, front SC/UPC
Interface, rear Stub tail
Rack Type EIA 19 in | EIA 23 in
Rack Units 9
Shelf Movement Sliding
Total Fibers, quantity 216
Total Ports, quantity 216

Dimensions

Height 400.05 mm | 15.75 in
Width 482.6 mm | 19 in
Depth 304.8 mm | 12 in
Cable Length 61 m | 200.131 ft

Material Specifications

Finish Powder coated
Material Type Steel

Optical Specifications

Fiber Mode Singlemode

Environmental Specifications

Operating Temperature -40 °C to +85 °C (-40 °F to +185 °F)
Storage Temperature -40 °C to +85 °C (-40 °F to +185 °F)

Packaging and Weights

Packaging quantity 1
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant/Exempted

Building Information Modeling (BIM) Objects

Product Specification

Video

FPX Panel Installation
FPX Panel Installation

Building Information Modeling (BIM) Objects

Product Specification

Video

FPX Panel Installation
FPX Panel Installation