760255048 | PPL-SP-16LC-SM-PT-BEU
Base Product: PROPEL-SPLICE-CASSETTES
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
Propel Singlemode Splice Cassette, 16LC/UPC with internal shutters, 250 µm OS2 single fiber pigtails, Method B Enhanced ULL
Features and Benefits
- Can be installed and removed from front or rear of panel
- This component requires 4 of the 12 lanes on the Propel Panel blade
- Compatible with either 250 µm or 900 µm incoming fiber
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber cassette with pigtails |
Product Brand | Propel |
Product Series | PPL |
General Specifications
Color, front | Blue |
Interface, front | LC/UPC |
Interface, rear | Stranded pigtail |
Polarity | Method B Enhanced (ULL) |
Shuttered | Yes |
Total Fibers, quantity | 16 |
Dimensions
Height | 67.310 mm | 2.65 in |
Width | 131.013 mm | 5.158 in |
Optical Specifications
Fiber Mode | Singlemode |
Fiber Type | G.657.A2 |
Insertion Loss, maximum | 0.25 dB |
Environmental Specifications
Qualification Standards | IEC 61753-1 | TIA-568.3-D |
Safety Standard | UL |
Packaging and Weights
Included | Mass Fusion Splice Protection Sleeves |
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber cassette with pigtails |
Product Brand | Propel |
Product Series | PPL |
General Specifications
Color, front | Blue |
Interface, front | LC/UPC |
Interface, rear | Stranded pigtail |
Polarity | Method B Enhanced (ULL) |
Shuttered | Yes |
Total Fibers, quantity | 16 |
Dimensions
Height | 67.310 mm | 2.65 in |
Width | 131.013 mm | 5.158 in |
Optical Specifications
Fiber Mode | Singlemode |
Fiber Type | G.657.A2 |
Insertion Loss, maximum | 0.25 dB |
Environmental Specifications
Qualification Standards | IEC 61753-1 | TIA-568.3-D |
Safety Standard | UL |
Packaging and Weights
Included | Mass Fusion Splice Protection Sleeves |
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
UK-ROHS | Compliant |
Documentation & Downloads
Product Specification
Video
Propel - 6 and 8 Port Single Fiber Splice Cassette

Propel - 6 and 8 Port Single Fiber Splice Cassette

Propel - 6 and 8 Port Single Fiber Splice Cassette
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Video
Propel - 6 and 8 Port Single Fiber Splice Cassette

Propel - 6 and 8 Port Single Fiber Splice Cassette

Propel - 6 and 8 Port Single Fiber Splice Cassette
Warranty
Other Ways to Browse