760255058 | PPL-FT-12LC-SM-00-000
Base Product: PROPEL-SPLICE-CASSETTES
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
Propel Singlemode Field Term Cassette, 12LC with internal shutters, for use with cable terminated with field installed connectors, no fiber
Features and Benefits
- Can be installed and removed from front or rear of panel
- This component requires 3 of the 12 lanes on the Propel Panel blade
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | SYSTIMAX® |
Product Type | Fiber cassette |
Product Brand | Propel |
Product Series | PPL |
General Specifications
Color, front | Blue |
Interface, front | LC/UPC |
Interface, rear | No pigtail |
Shuttered | Yes |
Total Fibers, quantity | 12 |
Dimensions
Height | 67.310 mm | 2.65 in |
Width | 97.993 mm | 3.858 in |
Optical Specifications
Fiber Mode | Singlemode |
Environmental Specifications
Qualification Standards | IEC 61753-1 | TIA-568.3-D |
Safety Standard | c-UL-us |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | SYSTIMAX® |
Product Type | Fiber cassette |
Product Brand | Propel |
Product Series | PPL |
General Specifications
Color, front | Blue |
Interface, front | LC/UPC |
Interface, rear | No pigtail |
Shuttered | Yes |
Total Fibers, quantity | 12 |
Dimensions
Height | 67.310 mm | 2.65 in |
Width | 97.993 mm | 3.858 in |
Optical Specifications
Fiber Mode | Singlemode |
Environmental Specifications
Qualification Standards | IEC 61753-1 | TIA-568.3-D |
Safety Standard | c-UL-us |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse