PPLA3G8LCQP8
Base Product: PROPEL-CABLED-MODULES
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
Propel ULL Singlemode Cabled Module, 1x8 duplex LC Propel module on End A to 1x8f MPO/UPC non-pinned on End B, 8 fiber B2ca Trunk, Method A
Configure Product Variants
Product Variants
Configure and display product variants of PPLA3G8LCQP8 by selecting options
Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.
Part Number | Breakout Length/Option | Cord Length | ||
---|---|---|---|---|
No configured items found. |
Features and Benefits
- This component requires 2 of the 12 lanes on the Propel Panel blade
- Ultra-low loss (ULL) with Method A polarity
- End A module can be installed from rear of panel
- Serialized QR code provides easy access to factory optical test results
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | SYSTIMAX® |
Product Type | Fiber cabled module |
Product Brand | Propel |
Product Series | PPL |
Ordering Note | For lengths greater than 999 ft (304 m), orders must be in meters | Maximum length is 400 meters |
General Specifications
Configuration Type | PROPEL Module to MPO Connector |
Cable Color | Yellow |
Cable Type | Trunk Cable - LSZH Class B2ca |
Interface, front | LC/UPC |
Interface Feature, front | Duplex | Shuttered |
Interface Color, front | Blue |
Interface, rear | MPO-08/UPC Female |
Interface Feature, rear | Key up/down | Unpinned |
Module Size, end A | 8 fiber |
Module Size, end B | 8 fiber |
Module Quantity, end A | 1 |
Module Quantity, end B | 1 |
Polarity | Method A |
Total Fibers, quantity | 8 |
Total Ports, quantity, front | 4 |
Dimensions
Height | 11 mm | 0.433 in |
Width | 65 mm | 2.559 in |
Depth | 170 mm | 6.693 in |
Breakout Length, end B | 12 in | 120 in | 33 in | 36 in | 48 in | 60 in | 72 in |
Cable Assembly Length Range (m) | 1 – 400 |
Cable Assembly Length Range (ft) | 2 – 999 |
Ordering Tree
Click on image to enlarge. |
Optical Specifications
Fiber Mode | Singlemode |
Fiber Type | OS2 |
Insertion Loss, maximum | 0.6 dB |
Environmental Specifications
Qualification Standards | IEC 61753-1 | TIA-568.3-D |
Safety Standard | c-UL-us | c-UL-us |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | SYSTIMAX® |
Product Type | Fiber cabled module |
Product Brand | Propel |
Product Series | PPL |
Ordering Note | For lengths greater than 999 ft (304 m), orders must be in meters | Maximum length is 400 meters |
General Specifications
Configuration Type | PROPEL Module to MPO Connector |
Cable Color | Yellow |
Cable Type | Trunk Cable - LSZH Class B2ca |
Interface, front | LC/UPC |
Interface Feature, front | Duplex | Shuttered |
Interface Color, front | Blue |
Interface, rear | MPO-08/UPC Female |
Interface Feature, rear | Key up/down | Unpinned |
Module Size, end A | 8 fiber |
Module Size, end B | 8 fiber |
Module Quantity, end A | 1 |
Module Quantity, end B | 1 |
Polarity | Method A |
Total Fibers, quantity | 8 |
Total Ports, quantity, front | 4 |
Dimensions
Height | 11 mm | 0.433 in |
Width | 65 mm | 2.559 in |
Depth | 170 mm | 6.693 in |
Breakout Length, end B | 12 in | 120 in | 33 in | 36 in | 48 in | 60 in | 72 in |
Cable Assembly Length Range (m) | 1 – 400 |
Cable Assembly Length Range (ft) | 2 – 999 |
Optical Specifications
Fiber Mode | Singlemode |
Fiber Type | OS2 |
Insertion Loss, maximum | 0.6 dB |
Environmental Specifications
Qualification Standards | IEC 61753-1 | TIA-568.3-D |
Safety Standard | c-UL-us | c-UL-us |
Packaging and Weights
Packaging quantity | 1 |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
User Manual
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
User Manual
Visio Stencil
Warranty
Other Ways to Browse