Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

RCP-377PUE03100

Base Product: RAPID-FIBER-PANELS

  • Available in:
  • Latin America
  • North America

RapidFiber® Termination Panel, 72-Position 3RU, singlemode, SC/UPC to MPO, 31 m

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Regional Availability Latin America | North America
Portfolio CommScope®
Product Type Fiber patch panel, with rapid cable
Product Brand RapidFiber®
Product Series RCP

General Specifications

Functionality Patching
Body Style Symmetrical
Cable Exit Location Rear, left side
Cable Stub Type Indoor/outdoor, microcable
Color Putty white
Door Type, front Hinged | Slide latch | Transparant
Growth Configuration Fully loaded
Interface, front SC/UPC
Interface, rear MPO
Patch Cord Entry Location Front, left side | Front, right side
Rack Type EIA 19 in | EIA 23 in
Rack Units 3
Shelf Movement Sliding
Total Fibers, quantity 72
Total Ports, quantity 72
Transmission Standards IEC 60794-2 | ISO/IEC 11801 | TIA/EIA-568-B.3

Dimensions

Height 133.35 mm | 5.25 in
Width 482.6 mm | 19 in
Depth 381 mm | 15 in
Cable Length 31 m | 101.706 ft

Ordering Tree

Click on image to enlarge.

Material Specifications

Finish Powder coated
Material Type Steel

Optical Specifications

Fiber Mode Singlemode
Fiber Type G.652.D | G.657.A2/B2

Environmental Specifications

Operating Temperature -5 °C to +55 °C (+23 °F to +131 °F)
Storage Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Relative Humidity 5%–85%, non-condensing
Qualification Standards NEBS Level 3 | Telcordia GR-1435 | Telcordia GR-326 | Telcordia GR-409 | UL 1863

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant/Exempted

Product Classification

Regional Availability Latin America | North America
Portfolio CommScope®
Product Type Fiber patch panel, with rapid cable
Product Brand RapidFiber®
Product Series RCP

General Specifications

Functionality Patching
Body Style Symmetrical
Cable Exit Location Rear, left side
Cable Stub Type Indoor/outdoor, microcable
Color Putty white
Door Type, front Hinged | Slide latch | Transparant
Growth Configuration Fully loaded
Interface, front SC/UPC
Interface, rear MPO
Patch Cord Entry Location Front, left side | Front, right side
Rack Type EIA 19 in | EIA 23 in
Rack Units 3
Shelf Movement Sliding
Total Fibers, quantity 72
Total Ports, quantity 72
Transmission Standards IEC 60794-2 | ISO/IEC 11801 | TIA/EIA-568-B.3

Dimensions

Height 133.35 mm | 5.25 in
Width 482.6 mm | 19 in
Depth 381 mm | 15 in
Cable Length 31 m | 101.706 ft

Material Specifications

Finish Powder coated
Material Type Steel

Optical Specifications

Fiber Mode Singlemode
Fiber Type G.652.D | G.657.A2/B2

Environmental Specifications

Operating Temperature -5 °C to +55 °C (+23 °F to +131 °F)
Storage Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Relative Humidity 5%–85%, non-condensing
Qualification Standards NEBS Level 3 | Telcordia GR-1435 | Telcordia GR-326 | Telcordia GR-409 | UL 1863

Packaging and Weights

Packaging quantity 1
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant/Exempted

Building Information Modeling (BIM) Objects

Product Specification

Building Information Modeling (BIM) Objects

Product Specification