Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

FACT-SPLICE-CHASSIS

Base Product
  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA
  • Latin America
  • North America

FACT® Fiber Optic Splice Chassis for FACT ODF
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
Configure and display product variants of FACT-SPLICE-CHASSIS by selecting options

Loading...
Product
Body Style Regional Availability Portfolio Product Brand Product Series Product Type Functionality Growth Configuration Interface, front Rack Type Rack Units Total Ports, quantity Shelf Movement
760254635 | FACT-1ESPLR02 760254635 | FACT-1ESPLR02
FACT® Fiber Optic Splice Chassis, gray, 1E high, loaded with 6 trays for holding up to 2x12 ribbon SMOUV type splices per tray
Symmetrical Asia | Australia/New Zealand | EMEA | Latin America | North America CommScope® FACT® FACT Fiber splice chassis Splicing Fully loaded Unloaded EIA 19 in 0.7 0 Sliding
760254636 | FACT-2ESPLR02 760254636 | FACT-2ESPLR02
FACT® Fiber Optic Splice Chassis, gray, 2E high, loaded with 12 trays for holding up to 2x12 ribbon SMOUV type splices per tray
Symmetrical Asia | Australia/New Zealand | EMEA | Latin America | North America CommScope® FACT® FACT Fiber splice chassis Splicing Fully loaded Unloaded EIA 19 in 1.4 0 Sliding
760254637 | FACT-3ESPLR02 760254637 | FACT-3ESPLR02
FACT® Fiber Optic Splice Chassis, gray, 3E high, loaded with 18 trays for holding up to 2x12 ribbon SMOUV type splices per tray
Symmetrical Asia | Australia/New Zealand | EMEA | Latin America | North America CommScope® FACT® FACT Fiber splice chassis Splicing Fully loaded Unloaded EIA 19 in 2.1 0 Sliding
760254638 | FACT-4ESPLR02 760254638 | FACT-4ESPLR02
FACT® Fiber Optic Splice Chassis, gray, 4E high, loaded with 24 trays for holding up to 2x12 ribbon SMOUV type splices per tray
Symmetrical Asia | Australia/New Zealand | EMEA | Latin America | North America CommScope® FACT® FACT Fiber splice chassis Splicing Fully loaded Unloaded EIA 19 in 2.8 0 Sliding
760254639 | FACT-5ESPLR02 760254639 | FACT-5ESPLR02
FACT® Fiber Optic Splice Chassis, gray, 5E high, loaded with 30 trays for holding up to 2x12 ribbon SMOUV type splices per tray
Symmetrical Asia | Australia/New Zealand | EMEA | Latin America | North America CommScope® FACT® FACT Fiber splice chassis Splicing Fully loaded Unloaded EIA 19 in 3.5 0 Sliding
760254640 | FACT-6ESPLR02 760254640 | FACT-6ESPLR02
FACT® Fiber Optic Splice Chassis, gray, 6E high, loaded with 36 trays for holding up to 2x12 ribbon SMOUV type splices per tray
Symmetrical Asia | Australia/New Zealand | EMEA | Latin America | North America CommScope® FACT® FACT Fiber splice chassis Splicing Fully loaded Unloaded EIA 19 in 4.2 0 Sliding
Features and Benefits
The building blocks of the FACT® optical distribution frame system are the FACT® chassis. FACT® chassis can be deployed individually as a single-element chassis, orup to six similar elements can be combined into high fiber-count FACT® chassis.The single-element FACT® chassis measures 30.95 mm (1.22 in.) tall, 30 percent less than the standard HU/1RU (44.45 mm/1.75 in.). Each FACT® element features two hinged trays, providing full front access to both sides of all connections and clear visibility of all ports.


The FACT® splice chassis is a multi-purpose splice shelf featuring up to 96 ANT splices or 72 SMOUV splices per FACT® element. In combination with the FACT-ACCCTU accessories, the FACT® splice chassis supports multiple splice applications, including:
  • Outdoor-to-indoor loose-tube cable
  • Loose-tube cable to pigtails (single aramid yarn termination)
  • Loose-tube cable to breakout or intra-facility (IFC) cable
  • Pigtail to pigtail (single aramid yarn termination)

The FACT® splice chassis is available in 4 height versions:
  • 1E
  • 2E
  • 3E
  • 4E

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio CommScope®
Product Type Fiber splice chassis
Product Brand FACT®
Product Series FACT

General Specifications

Functionality Splicing
Application Compatible with FIST-GR3-style frames
Body Style Symmetrical
Color Gray
Growth Configuration Unloaded
Interface, front Unloaded
Rack Type EIA 19 in
Shelf Movement Sliding

Dimensions

Width 524 mm | 20.630 in
Depth 283 mm | 11.142 in

Splicing Configuration

Click on image to enlarge.

Ordering Tree

Click on image to enlarge.

Environmental Specifications

Operating Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Storage Temperature -20 °C to +85 °C (-4 °F to +185 °F)
Flammability Rating UL 94 V-0

Packaging and Weights

Included Mounting hardware

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio CommScope®
Product Type Fiber splice chassis
Product Brand FACT®
Product Series FACT

General Specifications

Functionality Splicing
Application Compatible with FIST-GR3-style frames
Body Style Symmetrical
Color Gray
Growth Configuration Unloaded
Interface, front Unloaded
Rack Type EIA 19 in
Shelf Movement Sliding

Dimensions

Width 524 mm | 20.630 in
Depth 283 mm | 11.142 in

Environmental Specifications

Operating Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Storage Temperature -20 °C to +85 °C (-4 °F to +185 °F)
Flammability Rating UL 94 V-0

Packaging and Weights

Included Mounting hardware
Click on image to enlarge.
Click on image to enlarge.