760240004 | FACT-2ELHPL2A
Base Product: FACT-PATCH-SPLICE-CHASSIS
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
FACT® Fiber Optic Patch/Splice Chassis, gray, 2E high, 96-port, singlemode, loaded with LC/APC adapters and C-grade pigtails, ANT splice tray type, left-hand patch
Features and Benefits
- Designed for use with the all-purpose all-front-access FACT frames and FIST-GR3 frames supporting up to 2,688 LC or 1,344 SC connections in a single frame (FACT-IC frame 2880 LC or 1440 SC)
- Reduced installation and maintenance time via the toolless snap-on design supporting both interconnect and cross-connect applications
- Flexible customization enabled by 4 chassis types (patch-only, patch-splice, pre-cabled and splice-only) to support all ODF applications
- High density through the single FACT element height (1E) being 30% less tall compared to the industry standard panel height (1HU)
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber patch/splice chassis |
Product Brand | FACT® |
Product Series | FACT |
General Specifications
Functionality | Patching | Splicing |
Application | Compatible with FIST-GR3-style frames |
Body Style | Left-hand patch |
Color | Gray |
Growth Configuration | Fully loaded |
Interface, front | LC/APC |
Patch Cord Routing | Left sided |
Pigtail Assembly Type | 12-fiber, stranded |
Pigtails Included, quantity | 96 |
Rack Type | EIA 19 in |
Rack Units | 1.4 |
Shelf Movement | Sliding |
Splicing Capacity, maximum | 96 |
Splicing Type | ANT |
Total Ports, quantity | 96 |
Transmission Standards | ETSI EN 300 019-1-3 | IEC 61300-3-30 |
Dimensions
Height | 61.9 mm | 2.437 in |
Width | 524 mm | 20.63 in |
Depth | 283 mm | 11.142 in |
Optical Specifications
Fiber Mode | Singlemode |
Fiber Type | G.657.A1 |
Performance Grade | Standard C grade |
Insertion Loss, maximum | 0.5 dB |
Return Loss, minimum | 50 dB |
Environmental Specifications
Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Storage Temperature | -20 °C to +85 °C (-4 °F to +176 °F) |
Flammability Rating | UL 94 V-0 |
Packaging and Weights
Included | Mounting hardware for FACT frame |
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber patch/splice chassis |
Product Brand | FACT® |
Product Series | FACT |
General Specifications
Functionality | Patching | Splicing |
Application | Compatible with FIST-GR3-style frames |
Body Style | Left-hand patch |
Color | Gray |
Growth Configuration | Fully loaded |
Interface, front | LC/APC |
Patch Cord Routing | Left sided |
Pigtail Assembly Type | 12-fiber, stranded |
Pigtails Included, quantity | 96 |
Rack Type | EIA 19 in |
Rack Units | 1.4 |
Shelf Movement | Sliding |
Splicing Capacity, maximum | 96 |
Splicing Type | ANT |
Total Ports, quantity | 96 |
Transmission Standards | ETSI EN 300 019-1-3 | IEC 61300-3-30 |
Dimensions
Height | 61.9 mm | 2.437 in |
Width | 524 mm | 20.63 in |
Depth | 283 mm | 11.142 in |
Optical Specifications
Fiber Mode | Singlemode |
Fiber Type | G.657.A1 |
Performance Grade | Standard C grade |
Insertion Loss, maximum | 0.5 dB |
Return Loss, minimum | 50 dB |
Environmental Specifications
Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Storage Temperature | -20 °C to +85 °C (-4 °F to +176 °F) |
Flammability Rating | UL 94 V-0 |
Packaging and Weights
Included | Mounting hardware for FACT frame |
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Product Compliance Documentation
Other Ways to Browse