760243097 | FACT-FROLB22
Base Product: FACT-ODF-ACCESSORIES
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
FACT® Path cord overlength management bay
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | Frame |
Product Brand | FACT® |
Product Series | FACT |
General Specifications
Access | Front |
Application | For use with FACT chassis |
Dimensions
Height | 2200 mm | 86.614 in |
Width | 200 mm | 7.874 in |
Depth | 300 mm | 11.811 in |
Material Specifications
Material Type | Steel |
Environmental Specifications
Environmental Space | Indoor |
Qualification Standards | IEC 6300-2 | Seismic rating, zone 2 |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Crate | Pallet |
Weight, net | 1.000 kg | 2.205 kg |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | Frame |
Product Brand | FACT® |
Product Series | FACT |
General Specifications
Access | Front |
Application | For use with FACT chassis |
Dimensions
Height | 2200 mm | 86.614 in |
Width | 200 mm | 7.874 in |
Depth | 300 mm | 11.811 in |
Material Specifications
Material Type | Steel |
Environmental Specifications
Environmental Space | Indoor |
Qualification Standards | IEC 6300-2 | Seismic rating, zone 2 |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Crate | Pallet |
Weight, net | 1.000 kg | 2.205 kg |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Brochure
Installation Instruction
Product Specification
Warranty
Brochure
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse