760243098 | FACT-FRCCD22
Base Product: FACT-ODF-ACCESSORIES
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
FACT® Cross-connect door kit. Set of two doors with one door handle per frame (positioned in the right door). The door handle is comes with a factory installed lock.
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | Door kit |
Product Brand | FACT® |
Product Series | FACT |
Environmental Specifications
Environmental Space | Indoor |
Packaging and Weights
Included | Door assembly with lock | Mounting hardware |
Packaging quantity | 1 |
Weight, net | 48.502 kg | 106.928 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | Door kit |
Product Brand | FACT® |
Product Series | FACT |
Environmental Specifications
Environmental Space | Indoor |
Packaging and Weights
Included | Door assembly with lock | Mounting hardware |
Packaging quantity | 1 |
Weight, net | 48.502 kg | 106.928 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Brochure
Installation Instruction
Product Specification
Warranty
Brochure
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse