760244558 | FACT-MMDLKE-B
Base Product: FACT-MODULES
- Available in:
- Asia
- EMEA
- Latin America
- North America
FACT® MPO Module, left sided, LC/UPC at front side, 2x12 fiber MPO at rear side, singlemode, wiring method B Enhanced
Features and Benefits
- Offers the same craft-friendly interface for LC and SC connectors as the cabled module
- Allow installers to connect an MPO trunk cable to turn up services in rapid installation applications
Specifications
Product Classification
Regional Availability | Asia | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber module |
Product Brand | FACT® |
Product Series | FACT |
General Specifications
Functionality | Breakout |
Application | For Use with FACT NG4 Universal Chassis |
Body Style | Left orientation |
Color, boot | Black |
Color, housing | Black |
Color, rear | Green |
Interface, front | LC/UPC |
Interface Feature, front | Duplex |
Interface Color, front | Blue |
Interface, rear | MPO |
Interface Feature, rear | Female | Key up/up | Unpinned |
Interface Color, rear | Blue |
Polarity | Method B Enhanced (ULL) |
Total Fibers, quantity | 24 |
Total Ports, quantity, front | 24 |
Total Ports, quantity, rear | 2 |
Dimensions
Height | 13.21 mm | 0.52 in |
Width | 159.77 mm | 6.29 in |
Depth | 122.68 mm | 4.83 in |
Optical Specifications
Fiber Mode | Singlemode |
Insertion Loss, maximum | 0.63 dB |
Insertion Loss, typical | 0.5 dB |
Return Loss, minimum | 50 dB |
Environmental Specifications
Operating Temperature | -5 °C to +40 °C (+23 °F to +104 °F) |
Storage Temperature | -5 °C to +50 °C (+23 °F to +122 °F) |
Relative Humidity | Up to 85%, non-condensing |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Bag | Carton |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Product Classification
Regional Availability | Asia | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber module |
Product Brand | FACT® |
Product Series | FACT |
General Specifications
Functionality | Breakout |
Application | For Use with FACT NG4 Universal Chassis |
Body Style | Left orientation |
Color, boot | Black |
Color, housing | Black |
Color, rear | Green |
Interface, front | LC/UPC |
Interface Feature, front | Duplex |
Interface Color, front | Blue |
Interface, rear | MPO |
Interface Feature, rear | Female | Key up/up | Unpinned |
Interface Color, rear | Blue |
Polarity | Method B Enhanced (ULL) |
Total Fibers, quantity | 24 |
Total Ports, quantity, front | 24 |
Total Ports, quantity, rear | 2 |
Dimensions
Height | 13.21 mm | 0.52 in |
Width | 159.77 mm | 6.29 in |
Depth | 122.68 mm | 4.83 in |
Optical Specifications
Fiber Mode | Singlemode |
Insertion Loss, maximum | 0.63 dB |
Insertion Loss, typical | 0.5 dB |
Return Loss, minimum | 50 dB |
Environmental Specifications
Operating Temperature | -5 °C to +40 °C (+23 °F to +104 °F) |
Storage Temperature | -5 °C to +50 °C (+23 °F to +122 °F) |
Relative Humidity | Up to 85%, non-condensing |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Bag | Carton |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Brochure
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Warranty
Brochure
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse